Overview
Description
The ISL54064 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/single-throw (SPST) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (20nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54064 also features integrated circuitry to eliminate click and pop noise to an audio speaker. This device is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8mm x 1.4mm µTQFN or 10 Ld 3mm x 3mm TDFN package. The ISL54064 is a committed dual single-pole/single-throw (SPST) that consists of two normally closed (NC) switches with independent logic control.
Features
- Pb-free (RoHS compliant)
- Negative signal swing (Max 6.5V below V+)
- Audio click and pop elimination circuitry
- ON-resistance (rON)
- V+ = +4.5V: 0.55Ω
- V+ = +4.3V: 0.57Ω
- V+ = +2.7V: 0.82Ω
- V+ = +1.8V: 1.8Ω
- rON matching between channels: 10mΩ
- rON flatness across signal range: 0.35Ω
- Low THD+N at 32Ω load: 0.02%
- Single supply operation: +1.8V to +6.5V
- Low power consumption at 3V (PD): 24nW
- Fast switching action (V+ = +4.3V)
- tON: 43ns
- tOFF: 23ns
- ESD HBM rating: >6kV
- Guaranteed break-before-make
- 1.8V logic compatible (+3V supply)
- Low I+ current when VINH is not at the V+ rail
- Available in 10 Ld µTQFN 1.8 x 1.4mm and 10 Ld 3mm x 3mm TDFN
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 766 KB | |
Product Advisory | PDF 414 KB | |
Product Change Notice | PDF 202 KB | |
Product Change Notice | PDF 326 KB | |
Other | PDF 293 KB | |
Product Change Notice | PDF 205 KB | |
Application Note | PDF 468 KB | |
7 items
|
Design & Development
Boards & Kits
Negative Signal Swing, Sub-ohm, Dual SPST with Click and Pop Elimination Single Supply Switch Evaluation Board
The ISL54064EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54064 analog switch IC.
The ISL54064 ICs is a single supply dual single-pole/single-throw (SPST) analog switch that features negative swing capability, sub-Ω ON-resistance and low power...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: