Skip to main content

Overview

Description

CK505 clock, 32-pin applications. 

Features

  • Supports spread spectrum modulation, default is 0.5% down spread
  • Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning
  • Does not require external pass transistor for voltage regulator
  • Integrated 33Ω series resistors on differential outputs, Zo=50ΩCPU outputs cycle-cycle jitter < 85ps
  • SRC output cycle-cycle jitter < 125ps
  • +/- 100ppm frequency accuracy on all outputs
  • SRC are PCIe Gen2 compliant

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 127 KB
End Of Life Notice PDF 938 KB
End Of Life Notice PDF 909 KB
Product Change Notice PDF 983 KB
Product Change Notice PDF 583 KB
Product Change Notice PDF 596 KB
Product Change Notice PDF 544 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: