Skip to main content

Overview

Description

The 9LRS4206 is a low-power CK505-compliant clock specification. This clock synthesizer provides a single-chip solution for Intel processors and Intel chipsets. The 9LRS4206 is driven with a 14.318MHz crystal.

Features

  • Supports tight ppm accuracy clocks for Serial-ATA and PCIEX
  • Supports programmable spread percentage and frequency
  • Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning
  • Low power differential clock outputs (No 50Ω resistor to GND needed)
  • Integrated 33Ω series resistor on all differential outputs
  • Meets PCIEX Gen2 Specification
  • CPU outputs cycle-cycle jitter < 85ps
  • PCIEX outputs cycle-cycle jitter < 125ps
  • SATA outputs cycle-cycle jitter < 125ps
  • ±100ppm frequency accuracy on CPU, PCIEX, and SATA clocks
  • ±100ppm frequency accuracy on USB clocks

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 307 KB
Product Change Notice PDF 583 KB
Product Change Notice PDF 596 KB
Product Change Notice PDF 544 KB
End Of Life Notice PDF 486 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: