Skip to main content
NOTICE - The following device(s) are recommended alternatives:
74CBTLV3862 - Low-Voltage 10-Bit Bus Switch with Active High and Low Enables
This part is not a pin for pin replacement, consult the data sheet for details

Overview

Description

This product is obsolete.

Comparison

Applications

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models