Overview
Description
Hardware and software package for realizing safety network function.
- Easily conduct evaluation and development of safety network function on a board equipped with two RZ/T2L chips
- Reference software is available for two types of safety protocols (FSoE and CIPSafety)
What is inside:
- RZ/T2L functional safety reference board
- RZ/T2L safety network reference software (scan QR code inside the kit)
- RZ/T2L FSoE reference software
- RZ/T2L CIP Safety reference software
Please note that you will need to prepare a master device and other tools that are not included in the kit. Refer to the system configuration example document.
If you are using FSoE, you must be an ETG member, and if you are using CIP Safety, you must be an ODVA member.
When using the software in the customer’s final product, a commercial license agreement is required.
Features
- RZ/T2L Functional Safety Reference Board
- Remote I/O board with HFT = 1 configuration with two RZ/T2L chips
- Equipped with ICE connectors for each RZ/T2L to support software development
- I/O signal state (H or L) can be checked by LED
- Input port level (H or L) can be toggled using test switch
- Schematic/bill of materials included
- RZ/T2L Safety Network Reference Software
- Scan the QR code that comes with the RZ/T2L Functional Safety Reference Board
- A set of sample projects, software development handbook, and software documentation for remote I/O systems
- Choose from two types of safety protocols:
- Sample project for FSoE slave device
- Sample project for CIP Safety target device
- The software development handbook guides you through a series of development procedures
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.58 MB 日本語 | |
Release Note | PDF 565 KB 日本語 | |
Guide | PDF 1.01 MB 日本語 | |
3 items
|
Design & Development
Product Options
Applied Filters:
Videos & Training
This video explains how to connect the RZ/T2L Functional Safety Reference Board with the EtherCAT Master (TwinCAT) and Safety Master, and how to enable communication using FSoE.
Chapter Titles
00:44 Overview
01:25 Preparing SSC
04:53 Setting FSoE Slave Address
05:12 Preparing FSoE Reference Software (Part 1)
06:33 Preparing FSoE Reference Software (Part 2)
08:06 Preparing EtherCAT Master
12:22 Preparing Safety Master
23:46 Executing Project
27:00 Checking Safety Input/Output Data
Related Resources