Overview
The ZSPM8000-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1000 digital PWM controller IC and the ZSPM9000 DrMOS power output stage to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8000-KIT Evaluation Kit hardware functions with the Pink Power Designer™ Graphical User Interface (GUI), which is used for communication and programming of the ZSPM1000. The GUI requires the MATLAB® runtime environment. The GUI software and runtime environment are available for download.
The kit includes the PMBus™ Communication Interface, which provides the interface between the ZSPM8000 Evaluation Kit and the user's computer.
Features
- ZSPM8000 Evaluation Board with one ZSPM1000 sample and one ZSPM9000 sample mounted
- PMBus™ Communication Interface
- USB Cable
Sample & Buy
ZSPM8000KITV1P0
ObsoleteAdd-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Communication Interface for ZSPM2000 and Select ZSPM8xxx Evaluation Kits
ZSPM8xxx-COMM Active
Streamline evaluation and development workflows by connecting supported ZSPM evaluation kits to a host computer. The PMBus Communication Interface enables communication between hardware and software for setup, monitoring, and testing.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.