Skip to main content

Overview

Description

Smart wake up solution enables low power consumption standby with RX140 capacitive touch evaluation system (RTK0EG0039S01001BJ) and Touchless demo.

Reference designs

Features

  • Low power consumption standby with about 90% less current consumption than conventional consumption (with 12ch)
    • "Automatic judgment function", "Multiple electrode connection function" and "Snooze mode" greatly reduce current consumption
  • Quick – Evaluation tool is ready to use
    • Hardware and sample software are ready to use
  • Proposal of applications assuming use cases
    • Preparing a demonstration of use cases for proximity operation, which is in high demand these days

Applications

Documentation

Type Title Date
Application Note PDF 8.47 MB 日本語 , 简体中文
Application Note PDF 712 KB 日本語
Application Note PDF 1.52 MB 日本語
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other ZIP 2.54 MB
Software & Tools - Other ZIP 860 KB
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=QE CTSU module(FIT)|v2.10],[Software=QE TOUCH moduleo(FIT)|v2.10],[Toolchains=CC-RX|v3.04.00]
Log in to Download ZIP 16.93 MB 日本語
Application: Renewable Energy & Grid
Compiler: CC-RX Function: HMI IDE: e2 studio
1 item

Related Boards & Kits

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training

This video introduces a smart wake-up solution that can reduce standby current consumption by more than 90% compared to conventional products. The hardware uses the RX140 capacitive touch evaluation system and touchless button demo.

Related resources: