Skip to main content

Overview

Description

The RX261 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Configuration

  • RX261 CPU board
  • Touch application board
    • Self-capacitance evaluation board built-in basics for capacitive touch: switches, slider and wheel

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy to develop touch interfaces even for beginners with GUI
    • Easy operation with intuitive interface
    • Automatically output adjusted source code
  • RX261 MCU (R5F52618BGFP) mounted
  • Capacitive touch sensor (CTSU2SLa) terminal 34 channels available

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 3.28 MB
Application: Human Machine Interface (HMI)
Function: HMI
Sample Code
[Software=RX Driver Package|V1.44],[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 19.95 MB 日本語
Application: Human Machine Interface (HMI)
Compiler: CC-RX Function: Evaluation Kit, HMI IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.44],[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 15.35 MB 日本語
Application: Human Machine Interface (HMI)
Compiler: CC-RX Function: Evaluation Kit, HMI IDE: e2 studio
Sample Code
[Software=RX Driver Package|V2.20;RA Flexible Software Package|v5.3.0],[Toolchains=CC-RL|V1.13.00;CC-RX|V3.06.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 16.10 MB 日本語
Application: Consumer Electronics
Compiler: CC-RL, CC-RX, GNU ARM Embedded Function: Application Example, HMI IDE: e2 studio
4 items

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?