Skip to main content

Overview

Description

This is a single-port evaluation kit for implementing battery systems with 2 to 7 cells connected in series. It supports two modes: one where power is supplied solely from the USB Type-C® port, and another that enables a power bank function in combination with a lithium-ion battery with a Battery Management System (BMS).

Due to losses in the cable, onboard charger, and board, the USB Power Delivery (USB PD) port manager compensates the USB Type-C input levels to achieve optimal battery charging operation. Switches on this evaluation board allow you to select the number of batteries in series and the charging current.

The firmware for this evaluation board is generated using an instruction tool called VIDWriter.

RTKA489EPRDE0010BU is the board included in the RTKA489EPRDK0010BU kit.

Features

  • Up to 140W USB-C® battery system design can set battery configuration and max charging current by software on the board
  • High-performance and simple design make the development easier
  • USB Power Delivery and USB Type-C
    • Single USB Type-C port
    • Power role: Sink Only or Dual Role Power (both Sink and Source modes)
    • Support 2 to 7 cells in series
  • USB-C power supply indicators (2 LEDs): one for Sink mode and another for Source mode
  • Switch
    • Setting for battery configuration
    • Maximum charging current control
    • Operating mode selection
  • Overvoltage protection (VBUS)

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Related Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training

This video introduces the RTK-G015-EPRSinkCharger-140W Reference Design, featuring the "VIDWRITER" Instruction Tool. It highlights the board's capabilities in battery charging (Sink operation) and powering external devices (Source operation), showcasing its versatility and functionality.