Overview
Description
The RX130 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RX130 CPU board
- Touch application board
- Self-capacitance evaluation board Built-in basics for capacitive touch: switches, slider, and wheel
- Mutual-capacitance matrix keys + self-capacitance proximity sensor evaluation board Carry out a variety of applications that use self-capacitance and mutual-capacitance at the same time
- USB cable
- Quick start guide
PC System Requirements
- IBM PC/AT or compatible PC (USB 2.0 interface necessary)1
- Processor: 1 GHz or more (hyperthreading and multi-core CPU support)
- Memory: 2 GB or more is recommended, minimum requirement is 1 GB (2 GB or more for 64-bit Windows 7)2
- Free space on hard disk: 600 MB or more
- Display: 1024 × 768 resolution or more, 65,536 colors or more
- I/O: CD-ROM drive
- Microsoft Windows XP / Windows 7 2
- Other software requirements in addition to Windows OS
- .NET Framework 3.5 SP1 + language pack
- Visual C++ Redistributable for Visual Studio 2012 Update 4(32bit)
- Internet Explorer 6.0 or later
Notes:
1. IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
2. Windows® is a registered trademark of Microsoft Corporation of the U.S.
Features
- Evaluating various touch functions (button, slider, wheel, matrix key, proximity sensor)
- Simple prototyping
- Use as a reference when designing boards or software
Applications
Design & Development
Software & Tools
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
[Toolchains=CC-RL|V1.15.01]
ZIP
27.34 MB
日本語
Application:
Human Machine Interface (HMI)
Compiler:
CC-RL
Function:
Application Example, HMI
IDE:
CS+ for CC
|
|
Sample Code |
ZIP
4.32 MB
Application:
Human Machine Interface (HMI)
Function:
HMI
|
|
Sample Code |
ZIP
3.28 MB
Application:
Human Machine Interface (HMI)
Function:
HMI
|
|
Sample Code |
[Software=RX Driver Package|V2.20;RA Flexible Software Package|v5.3.0],[Toolchains=CC-RL|V1.13.00;CC-RX|V3.06.00;GNU Arm Embedded|13.2.1.arm-13-7]
ZIP
16.10 MB
日本語
Application:
Consumer Electronics
Compiler:
CC-RL, CC-RX, GNU ARM Embedded
Function:
Application Example, HMI
IDE:
e2 studio
|
|
Sample Code |
[Software=RX Driver Package|v1.34],[Toolchains=CC-RX|v3.04.00]
ZIP
21.92 MB
日本語
Application:
Consumer Electronics
Compiler:
CC-RX
Function:
Evaluation Kit
IDE:
e2 studio
|
|
5 items
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.