Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL8502EVAL1Z evaluation board is used to evaluate the ISL8502 synchronous buck controllers with internal MOSFETs.

The ISL8502 device is a synchronous buck controller with internal MOSFETs packaged in a small 4mm x 4mm QFN package. It can support a continuous load of 2A and have a very wide input voltage range. With the switching MOSFETs integrated into the IC, the complete regulator footprint can be very small and provide a much more efficient solution than a linear regulator.

Features

  • 2A continuous output current
  • Integrated MOSFETs for small regulator footprint
  • Adjustable switching frequency, 500kHz to 1.2MHz
  • Tight output voltage regulation, ±1% over-temperature
  • Wide input voltage range, 5V ±10% or 5.5V to 14V
  • Wide output voltage range, from 0.6V
  • Simple single-loop voltage-mode PWM control design
  • Input voltage feed-forward for constant modulator gain
  • Fast PWM converter transient response
  • Lossless rDS(ON) high-side and low-side overcurrent protection
  • Undervoltage detection
  • Integrated thermal shutdown protection
  • Power-good indication
  • Adjustable soft-start

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?