Accelerate Your Design Process with Renesas’ Lab on the Cloud
Renesas’ Lab on the Cloud bridges the gap between ordering evaluation boards and testing in the lab by providing access to live boards in a physical lab through an online interface.
Renesas’ Lab on the Cloud bridges the gap between ordering evaluation boards and testing in the lab by providing access to live boards in a physical lab through an online interface.
Using two of our already commercially available motor evaluation kits, users can control dual motors simultaneously by changing the motor control parameters on the simple provided GUI.
This blog details the benefits of the Verified Linux Package which incorporates an industrial-grade Linux Civil Infrastructure Platform Super Long-term Support kernel in the RZ/G series’ Board Support Package.
The 100W Power Adaptor with Power Delivery and Wireless Charging Solution eliminates the need for multiple chargers by providing simultaneous use for wireless charging, USB-C with PD and two standard USB ports.
Our smart asset tracking label solution is a Bluetooth Low Energy, multi-sensor solution supporting data logging, real-time inventory and environmental data monitoring to prevent record and time-stamp inventory loss and damage.
The R9A06G037 Cool Phoenix 3 Powerline Modem (CPX3) has been re-certified to the PRIME Powerline standard Version 1.4 covering all security profiles as well as backward compatibility features.
Easily get actual wireless and power evaluation even at a very early stage of the development using the Silex wireless evaluation board and Renesas’ IDE.
The R9A06G037 Cool Phoenix 3 Power Line Modem (CPX3) in combination with the RAA604S00 TsuRuGi sub-GHz transceiver has received the certification for the G3-PLC Hybrid specification.
With the increase in IoT device deployment, the number of inquiries for Over-the-Air firmware updates has been increasing. This blog introduces Firmware Update Over-the-Air middleware for the RX MCU Family.