Skip to main content

Overview

Description

High-end car information systems for 2015 onwards will demand high-definition displays, instrument cluster, multi-display output to the rear seat monitor, a user experience specialized for automotive, improved responsiveness, and cloud services that use big data. In addition, there will be strong demand for fast startup capability and rendering performance for high-quality design that matches the luxuriousness of the vehicle interior for these embedded devices, as well as field-of-view support for the driver to establish an even higher level of safety, such as a top view monitor that displays not only the back of but all around the vehicle. To respond to these requirements, continuing from the existing R-Car H1 SoC for high-end car information systems Renesas is releasing the first second-generation R-Car, the R-Car H2, which has vastly improved performance.

Features

  • Achieves the industry's highest performance for an SoC for car information systems of over 25000 DMIPS (double that of the R-Car H1 )
  • The first use of the G6400 high-performance graphics core with the latest PowerVR architecture for automotive
  • Equipped with the IMP-X4, which has four times the processing performance compared to the R-Car H1, to support OpenCV
  • More interfaces that are required for next-generation automotive applications (USB 3.0, Ethernet AVB, four-channel simultaneous input for a high-definition digital camera, three-channel video output, and more)
  • An ecosystem that includes partner solutions supports the fast development of prototypes and a large reduction in development costs (Operating systems such as QNX® Neutrino® RTO, Windows® Embedded Automotive, and Linux; board support packages; middleware; and development tools)

Specifications

  • Product No.: R8A7790x
  • Power Supply Voltage: 3.3/1.8 V (IO), 1.5/1.35 V (DDR3), 1.0 V (Core)
  • CPU Core
    • Arm® Cortex®-A15 Quad
    • Arm® Cortex®-A7 Quad (device option)
    • SH-4A core (device option)
  • Cache Memory
    • Arm® Cortex®-A15 Quad
      • L1 Instruction cache: 32 KB
      • L1 Operand cache: 32 KB
      • L2 Cache: 2 MB
    • Arm® Cortex®-A7 Quad
      • L1 Instruction cache: 32KB
      • L1 Operand cache: 32 KB
      • L2 cache: 512 KB
    • SH-4A core
      • Instruction cache: 32 KB
      • Operand cache: 32 KB
  • External Memory
    • DDR3-SDRAM
    • Maximum operating frequency: 800 MHz
    • Data bus width: 32 bits × 2 ch (6.4 GB/s × 2)
  • Expansion Bus
    • Flash ROM and SRAM
    • Data bus width: 8 or 16 bits
    • PCI Express2.0 (1 lane)
  • Graphics
    • PowerVR Series 6 G6400 (3D)
    • Renesas graphics processor (2D)
  • Video
    • Display Out × 3 ch ( 2 ch: LVDS, 1 ch: RGB888)
    • Video Input × 4 ch
    • Video codec module (H.264/AVC, MPEG-4, VC-1)
    • IP conversion module
    • JPEG accelerator
    • TS Interface × 2 ch
    • Video image processing (color conversion, image expansion, reduction, filter processing)
    • Distortion compensation module (image renderer) × 4 ch
    • High-performance real-time image recognition processor (IMP-X4) (device option)
  • Audio
    • Audio DSP
    • Sampling rate converter × 10 ch
    • Serial sound interface × 10 ch
    • MOST DTCP
  • Storage Interfaces
    • USB 3.0 Host interface × 1 port (wPHY)
    • SD Host interface × 4 ch (SDXC, UHS-I)
    • SD Host interface × 4 ch (SDXC, UHS-I)
    • Multimedia card interface × 2 ch
    • Serial ATA interface × 2 ch
  • In-car Network and Automotive Peripherals
    • Media local bus (MLB) Interface × 1 ch (6-pin / 3-pin interface selectable)
    • Controller Area Network (CAN) Interface × 2 ch
    • IEBus Interface
    • GPS baseband module (Galileo, GLONASS) (device option)
    • Ethernet controller AVB (IEEE802.1BA, 802.1AS, 802.1Qav and IEEE1722, GMII/MII, without PHY)
  • Security
    • Crypto engine (AES, DES, Hash, RSA)
    • SecureRAM
  • Other Peripherals
    • LBSC DMAC: 3 ch / SYS-DMAC: 30 ch / RT-DMAC: 3 ch /Audio-DMAC: 26 ch / Audio(peripheral)-DMAC: 29 ch
    • 32-bit timer × 12 ch
    • PWM timer × 7 ch
    • I2C bus interface × 8 ch
    • Serial communication interface (SCIF) × 10 ch
    • Quad serial peripheral interface (QSPI) × 1 ch (for boot)
    • Clock-synchronized serial interface (MSIOF) × 4 ch (SPI/IIS)
    • Ethernet controller (IEEE802.3u, RMII, without PHY)
    • Interrupt controller (INTC)
    • Clock generator (CPG) with built-in PLL
    • On-chip debugger interface
  • Low Power Mode
    • Dynamic Power Shutdown (CPU core, 3D, IMP)
    • AVS and DVFS function
    • DDR-SDRAM power supply backup mode
  • Package: 831-pin Flip Chip BGA (27 mm × 27 mm)
  • Development Environment: ICE for Arm CPU available from different vendors
  • Evaluation Board: A user system development reference platform offering the following features is also available, enabling users to carry out efficient system development.
    • Includes car information system-oriented peripheral circuits, providing users with an actual device verification environment.
    • Can be used as a software development tool for application software, etc.
    • Allows easy implementation of custom user functions.
  • Software Platform
    • Supported OS: QNX® Neutrino® RTOS, Windows® Embedded Automotive, Linux
    • Wide variety of H.264, MPEG-4 and VC-1 for video compliant with OpenMAX IL I/F in addition to BSPs compliant with OSs standard API are available to realize complete system concept.

DMIPS: Dhrystone Million Per Second
Open CV: Open Source Computer Vision Library
Arm, Cortex is a registered trademark of Arm Limited. NEON is a trademark of Arm Limited.
PowerVR, SGX is a trademark or a registered trademark of Imagination Technologies Ltd. (UK).v
CAN (Controller Area Network): An automotive network specification developed by Robert Bosch GmbH of Germany.
IEBus™ is a trademark of Renesas Electronics Corporation.
QNX and Neutrino are trademarks of QNX Software Systems GmbH & Co. KG, registered in certain jurisdictions, and are used under license by QNX Software Systems Co.
Windows is a registered trademark or trademark of Microsoft Corporation in the United States and/or other countries.
Linux is a registered trademark or trademark of Linus Torvalds in Japan and other countries.
Other product name and service name under release are the trademarks or registered trademarks that all belong to each owner.

Comparison

Applications

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Support Communities

  1. [RCar H2 - Surround Kit] Gstreamer 1.0 stream video with resolution 1280x800 from camera at 30fps

    Hi, I can run gstreamer-1.0 command to stream video from camera with following command: gst-launch-1.0 -v v4l2src device=/dev/video2 ! 'video/x-raw,format=UYVY,width=1280,height=800,framerate=(fraction)30/1' ! videoconvert ! fpsdisplaysink It shows warning with very slow ...

    Dec 6, 2017
  2. R car H2 four core use

    Dear all,    How will access  all R car H2  cpu cores  in opencv code(parallel processing) ?.       Please provide some syntax to check  cpu core usage(R car H2) in yocto os and give  some solution to access all R car H2 cpu cores in parallel.     Thanks and Regards,  R.Maheswari

    Jun 5, 2018
  3. [Rcar-H2] Open GL ES 2 - glFramebufferTexture2D with Incomplete Missing Attachment error

    Hi, I posted this question on SO and still waiting for answer, I don't know if Renesas can provide example usage of this function: glFramebufferTexture2D Currently I got Incomplete Missing Attachment error when generate framebuffer from EGLImageKHR with below code: GLuint texture; GLuint framebuffer; EGLImageKHR image = eglCreateImageKHR(display, EGL ...

    Jan 15, 2018
View All Results from Support Communities (21)

Videos & Training

Renesas Presents at DevCon 2015: Renesas Electronics, the world’s number one supplier of microcontrollers, offers an extensive line of MCUs, embedded platforms, SoC solutions, and analog and power devices for a wide span of general purpose and automotive applications to accelerate our customer’s development time, innovate through their design challenges, and differentiate their products in the market.