Overview
Description
Discover the flagship of the Synergy™ microcontroller (MCU) family, develop seamlessly with the Synergy Platform, and implement special functions with the expansion board.
System Requirements
- Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
- ≥8GB system RAM
- ≥2GB free hard drive space
- ≥2 USB 2.0 ports
- Internet connection
Features
- Modular design with full pin access to the S7G2 MCU Group
- Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
- View, step through, and debug code with the e2 studio IDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
- USB, Ethernet, CAN, Bluetooth® Low Energy (LE), and Pmod™ connectors for third-party, off-the-shelf, and custom multi-function boards
- Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU), 4.3-inch WQVGA (480 x 272) resistive touch TFT LCD, VGA camera interface, and GUIX Studio™ for developing user interface screens
- Security and encryption functions for secure data communications and storage, supporting industry standard algorithms such as AES, DSA, 3DES, RSA, SHA, and GHASH
- Safety features including hardware diagnostics, memory protection, and watchdog timeout
- DIP switches for easy, error-proof configuration and auto LED indication, ensuring routing is correct for the desired configuration of signals
- Debugging and programming with J-Link® OB on-board
Applications
Design & Development
Support
Support Communities
- DK-S7G2 External memory bus CS and SDRAM
... spaces to access the FPGA. Are there any special considerations to use the CS spaces without affecting the reliability of the SDRAM accesses on the DK-S7G2 dev kit? I just started playing with this yesterday and thought things were going well until I tried access the external SDRAM from ...
Apr 15, 2016 - code dumping issue in DK-S7G2
Hi, whenever i am dumping my code in DK-s7g2, it is showing "exception occurred during launch". kindly suggest the solution.
Mar 16, 2018 - SD card not detect on Dk S7G2 board
... but there was some problem generate.it was't got available space and my program give me cannot get available space error.so any one can please help me how can i solve this problem? i used DK S7G2 board.i used sandisk 8gb sd card and format with fat32.
Jan 13, 2020
Knowledge Base
- Flashloader and Downloader for DK-S7G2 with SSP 1.7.8 ( also available - updated to SSP 2.6.1 )
Also attached is an updated pack file. This one disabled the stack monitor before jumping to the main applications. This is a requirement now due to a change in more recent SSP versions. Please see the instructions in src/downloader_entry.c for how to use the projects. The ...
Sep 23, 2020 - Using SCI-7 Pins as IO on DK-S7G2 Board prior to SSP 1.7.8
Last Updated:09/16/2020 The BSP for the S7G2-DK board configures pins PA02 and PA03 as SCI pins for simple I2C to read from an EEPROM to determine the board version. This occurs after the .pincfg settings have been applied. After this action has occurred the ...
Sep 16, 2020 - Does the power supply dip on the DK-S7G2 when the GainSpan SDIO wireless board is plugged in?
Question: I'm seeing my power supply drop when I plug in the Gainspan SDIO wireless board on my DK-S7G2 kit. Is this expected behavior? Answer: The board design on the DK-S7G2 is such that a power supply drop of about 600mV for 20ms is typical when the ...