Overview
Description
The E10A-USB emulator is an on-chip debugging emulator which supports the development for systems using microcomputers of the SuperH RISC engine family, the H8SX family, and the H8S family. As the main body of the E10A-USB emulator is connected to the user system via the dedicated debug interface (H-UDI and AUD), you can debug in such a form close to the completed product.
Features
- Breakpoints
- Hardware Breakpoints, dependent on device specification
- 255 software breakpoints
- User break
- Trace functions
- 4 branch trace messages stored on device H-UDI capable devices
- Real time branch trace with AUD capable devices -HS0005KCU02H only
- RAM monitor
- The contents of a memory can be referenced and changed during program execution in real-time with AUD capable devices.
- Full source level debug
- Support for Renesas , IAR and GNU compilers
- Host requirement
- PentiumR3 600MHz or greater
- RAM 128MB or greater
- Available hard-disk 50MB or greater
- USB rev 1.1 port
- User I/F
- 14-way connector (Type: 2514-6002: [3M Co., Ltd.])
- 36-way connector (Type: DX10M-36S: [Hirose Electric Co., Ltd.])
- Learn More
Release Information
Target Devices
Design & Development
Additional Details
Lineup
See the product pages for the details of each model below.
| Item | Description | ||
|---|---|---|---|
| Products | HS0005KCU01H for the H-UDI interface Note1 Image ![]() | HS0005KCU02H for the AUD trace function Note2 Image ![]() | HS0005KCU14H for the Multi-core MCUs of SuperH RISC engine Family Image ![]() |
| MCUs |
| ・Multi-core MCUs of SuperH RISC engine Family | |
Notes
- The H-UDI (User Debugging Interface) is an interface compatible with the Joint Test Action Group (JTAG) specifications.
- The AUD (Advanced User Debugger) trace is the large-capacity trace function that is enabled when the AUD pins are connected to the emulator. When an event that starts trace acquisition occurs, the trace information is output in realtime from the AUD pins. For more details, refer to On-Chip Debugger Functional Overview (PDF | English, 日本語).
Support
Support Communities
- WTB: Used E10a-USB red or yellow programmed for SH3 7706 (H-UDI debugger)
This is probably a long shot that someone would have one of these, but the folks at Renesas support suggested I post an inquiry here. If this is not the correct forum to post this, I will remove and post there. thanks!
Sep 26, 2019 - How do you disable watchdog on SH3 7706 via Workbench when debugging w/ E10a-USB
I could probably go in and tweak the register every session as it is memory mapped, but is there some setting in the Embedded Workbench to do that for all debugging sessions? I haven't been able to find it if there is. I'm using version 4.0.
Nov 21, 2019 - Error while connecting the E10A- USB Emulator and SH72531 to PC
Hi, I am using SH72531 and I have an E10A USB emulator (HS0005KCU02H). I am following the process given in Renesas SuperH Family E10A-USB Emulator User’s Manual. But whenever I try to connect the SH72531 and E10A USB Emulator to the host (Desktop PC), I am getting the ...
Oct 11, 2017
Knowledge Base
- How to install emulator with E10A-USB to E10A-USB to add other device?
No, You cannot. The emulator software licensebundled with E10A-USB product package can be used one time only to install one device group when the E10A-USB emulator is unused (in initial condition). Therefore, the license cannot be used for E10A-USB emulator which the other device group previously installed.
Sep 10, 2007 - Error message appears when using E10A-USB to debug SH-2A
To use breakpoints (software breaks), open the Command Line Window by selecting [View] → [Command Line]. In the Command Line Window, type in the SH2A_SBSTK enable command and enable “use of the user stack”. By setting the user stack to [Enable], breakpoints (software breaks) can be used but each break ...
Mar 16, 2011 - E10A-USB software does not normally start_HEW terminates WRONGLY
... to TCP/IP is conflicting with the E10A-USB emulator software. After uninstalling the utility software for the device which virtually assigns the USB port to TCP/IP, confirm the operation of the E10A-USB.If the E10A-USB operates normally, use the E10A-USB in that state.
Nov 1, 2017


