Overview

Description

The R32C/142, R32C/145 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Comparison

Applications

Applications

  • Automotive

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
FAT File System
FAT file system, Original file system
File System Renesas
JPEG Encode and Decode Library
JPEG Library
Imaging Renesas
M3T-MR100/4 Real-time OS for R32C/100 Series
μITRON4.0 Specification real-time OS for R32C/100シリーズ [Required IDE :High-performance Embedded Workshop]
ITRON OS Renesas
C/C++ Compiler Package for R8C and M16C Families
C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
Compiler/Assembler Renesas
MISRA C Rule Checker SQMlint
MISRA C Rule Checker (option)
Compiler/Assembler Renesas
E30A
On-chip debugging emulator that makes use of the debugging circuit NSD (New Single-wire Debugger), that is built in the R32C/100Series MCUs. NSD is Renesas original OCD (On-chip Debugger).
Emulator Renesas
E8a
On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
Emulator Renesas
High-performance Embedded Workshop
Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
IDE and Coding Tool Renesas
Flash Development Toolkit (Programming GUI)
Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
Programmer (Unit/SW) Renesas
Simulator Debugger for R32C Series
Simulator Debugger for R32C/100 Series [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
10 items

Software Downloads

Sample Code

Models