Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Voice Over Power Line Communication

Overview

Description

Utilizing Renesas' third generation of market-leading power line communication (PLC) modem technology, this design effectively transmits voice over low-voltage power lines. The microphone and speaker are controlled by an MCU, which communicates with the PLC modem IC. A synchronous step-down buck controller converts an unregulated rectified input voltage to produce a 12V bus for the line driver. Additionally, a 500mA synchronous buck regulator reduces the 12V to 3.3V to power the MCU and modem IC. An LDO generates a very low noise power rail for the codec, while a quad op amp is used for microphone amplification and output level indication.

System Benefits:

  • Compatible with any PLC protocol standard, such as PRIME 1.3.6/1.4 and G3
  • Low-power design ensures high efficiency in a compact space
  • MCU operates up to 120MHz with low power usage and features up to 2MB of on-chip flash and 640KB of RAM

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4US013US013US013Ground (earth)Sheet.25Sheet.26Sheet.27Sheet.28Speakerspeaker_8_Sheet.31Sheet.32Sheet.33Sheet.34MicrophoneSheet.36Sheet.37Ground (earth).38Sheet.39Sheet.40Sheet.41Sheet.42Inductor Coreless (Air conductor)Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Capacitor Non-polarizedSheet.72Sheet.73Sheet.74Sheet.75Diode LED RedSheet.86Sheet.87Sheet.88Sheet.89Darlington.651Sheet.91Darlington.254Sheet.93Sheet.94Diode LED GreenSheet.96Sheet.97Sheet.98Sheet.99Darlington.651Sheet.101Darlington.254Sheet.103Sheet.104Ground (earth).132Sheet.133Sheet.134Sheet.135Sheet.136Ground (earth).137Sheet.138Sheet.139Sheet.140Sheet.141Ground (earth).142Sheet.143Sheet.144Sheet.145Sheet.146Sheet.149Sheet.150Microphone GainMicrophone GainMicrophone GainU1AU1AU1AU1BU1BU1BMicrophoneMicrophoneMicrophoneSheet.156Sheet.164Sheet.165 3.3VDC3.3VDC3.3VDCSheet.167Sheet.168Sheet.169Sheet.171Connector 1.169Connector 1.169.173Sheet.174Sheet.175Sheet.176Sheet.180Sheet.181Sheet.182Sheet.183Sheet.184Connector 1.169.185Sheet.186Sheet.187Sheet.188Sheet.189Sheet.191Connector 1.192Sheet.193Capacitor Non-polarized .196Sheet.197Sheet.198Sheet.199Sheet.200Sheet.201Connector 1.202Sheet.203Sheet.204Sheet.205 3.3V A3.3V A3.3V A 3.3VDC3.3VDC3.3VDCC2C2C2C1C1C11.8VDC1.8VDC1.8VDC3.3V A3.3V A3.3V ASheet.213Sheet.214Sheet.215Sheet.216Analog PowerAnalog PowerAnalog PowerResistor - Fixed.219Sheet.221Resistor - FixedResistor - Fixed.218Sheet.220Sheet.222Sheet.223Sheet.224Sheet.225Sheet.226 3.3V A3.3V A3.3V ASheet.228Connector 1.169.229Sheet.230Sheet.231Connector 1.169.232Sheet.233Connector 1.234Sheet.235Resistor - FixedResistor - Fixed.218Sheet.238Sheet.239Sheet.241Sheet.242Sheet.243Sheet.244Sheet.245SpeakerSpeakerSpeaker U1CU1CU1C U1DU1DU1DOUTPUT Level IndicatorOUTPUT Level IndicatorOUTPUT Level IndicatorSheet.250Sheet.253Resistor - Fixed.255Sheet.256GREENGREENGREENREDREDREDSheet.260Sheet.266GPIOGPIOGPIOGPIO (BOOT Mode)GPIO (BOOT Mode)GPIO (BOOT Mode)IRQ#IRQ#IRQ#RESET# (GPIO)RESET# (GPIO)RESET# (GPIO)RXDRXDRXDTXDTXDTXDSheet.273Sheet.274Sheet.275Sheet.276Sheet.277Sheet.278Connector 1.169.279Sheet.280Sheet.281Line InterfaceLine InterfaceLine InterfaceSheet.283Sheet.284Sheet.285Pmod Debug UARTPmod Debug UARTPmod Debug UARTSheet.287Serial FlashSerial FlashSerial FlashSheet.289Sheet.290Sheet.291Sheet.292Sheet.294Sheet.295Sheet.296Sheet.297Sheet.298DC BusDC BusDC BusSheet.301Sheet.302Sheet.303Sheet.304Connector 1.169.305Connector 1.169.306Sheet.307Sheet.308Sheet.309Sheet.310 DC BusDC BusDC BusSheet.313Sheet.314Connector 1.315Connector 1.316Sheet.317Sheet.319Sheet.320Sheet.32112VDC12VDC12VDCSheet.323Sheet.324Sheet.327Sheet.328Sheet.32913-48VDC13-48VDC13-48VDCI2S Codec AmplifierI2S Codec AmplifierI2S Codec AmplifierOp Amp1Op AmpOp AmpOp Amp2Op AmpOp AmpMCUMCUMCUMCUADCADCADC SCISCISCII2CI2CI2C SCISCISCICPX3PLC ModemPLC ModemPLC Modem RXDRXDRXD TXDTXDTXD SPISPISPI SCISCISCILine DriverLine Driver x2Line Driver x2Op Amp3Op AmpOp AmpOp Amp4Op AmpOp Amp1.8VDC LDO1.8VDC LDO1.8VDC LDONon-Renesas Component.300Non-Renesas Component.312DC/DC 1DC/DCDC/DCDC/DC 2DC/DCDC/DCBridge RectifierBridge RectifierBridge Rectifier
Exiting Interactive Block Diagram

Support