Overview
Description
This is a debugging assistance tool for developing systems which use the TCP/IP. It supports the e² studio integrated development environment.
It is intended to reduce development effort of embedded systems incorporating the M3S-T4-Tiny software library for these communications protocols on RX family products which are suitable for TCP/IP.
Features
- The state of TCP communications can immediately be checked: [TCP Communication Path Info. (QE)] view
- The states of API errors occurring within the TCP/IP middleware can be checked: [TCP Communication Path Info. (QE)] view
- Learn More
Release Information
Target Devices
Support
Support Communities
Additional Details
Functions
The state of TCP communications can immediately be checked: [TCP Communication Path Info. (QE)] view
Since the state of a TCP connection between your system and another party in communications can be checked for each end-point, analyzing or breaking down problems in the form of communications not starting even when a connection has been made becomes easy.
The states of API errors occurring within the TCP/IP middleware can be checked: [TCP Communication Path Info. (QE)] view
When a problem in communications originates in TCP/IP, this product helps you to resolve it by quickly getting the answers to questions "Did the problem arise in the TCP/IP middleware?" and "When the problem arises, what kind of error is involved?"
Using QE for TCP/IP under the e² studio eases the debugging of TCP/IP systems, shortening development periods and lowering costs.
Supported Library
| Device | Middleware | Version |
|---|---|---|
| RX Family | Ultracompact TCP/IP protocol stack [high-speed version] : M3S-T4-Tiny | V2.02, V2.03, V2.05 |