Skip to main content
Renesas Electronics Corporation

Overview

The ISL8115EVAL1Z is a synchronous buck converter evaluation board that is used to implement Renesas' ISL8115 wide input range pulse width modulation (PWM) controller. Utilizing voltage mode control with input feed-forward, this board maintains a constant loop gain for an optimal transient response, especially for applications with a wide input voltage range.

Features

  • Wide VIN range operation: 2.97V to 36V; up to 5.5V output and 30A load current per phase
  • Fast transient response
    • Voltage-mode PWM leading-edge modulation with non-linear control
    • Input voltage feed-forward
  • Integrated 5V high-speed 4A MOSFET gate drivers
    • Internal bootstrap diode
  • Oscillator programmable from 150kHz to 1.5MHz
    • Frequency synchronization to an external clock signal
  • Diode emulation mode for light load efficiency improvement
  • Output OVP/UVP, OCP and OTP
  • Power-good (PGOOD) open drain output
  • Adjustable soft-start
  • Pre-bias start-up function
  • Excellent output voltage regulation
    • 0.6V ±1.0% internal reference (-40 °C ~ 125 °C)
    • 0.6V ±0.7% internal reference (-40 °C ~ 105 °C)
    • Differential voltage sensing

Products in the Design

Sample & Buy

ISL8115EVAL1Z Synchronous Buck Converter Evaluation Board

ISL8115EVAL1Z

Obsolete
Pb (Lead) Free:Yes

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?