ISL8112EVAL1Z

High Light-Load Efficiency, Dual-Output, Main Power Supply Controller Evaluation Board

Description

The ISL8112EVAL1Z evaluation board is designed to evaluate the performance of the ISL8112 dual-output synchronous buck controller.

The ISL8112 dual-output synchronous buck controller with 2A integrated driver features high light load efficiency which is especially preferred in systems concerned with high efficiency in a wide load range, like a battery powered system.

ISL8112 includes on-board power-up sequencing, power-good outputs, digital soft-start, and internal soft-stop output discharge that prevents negative voltages on shutdown. Additionally, the device is implemented with constant on-time PWM control scheme which need no sense resistors and provides 100ns response to load transients while maintaining a relatively constant switching frequency. The unique ultrasonic pulse-skipping mode maintains the switching frequency above 25kHz, eliminating undesired audible noises in low frequency operation at light load. Other features include pulse skipping which maximizes efficiency in light-load applications, and fixed-frequency PWM mode which reduces RF interference in sensitive applications.

Key Features

  • DC/DC, step down
  • Input voltage: 5.5V to 25V
  • Output voltage: 0.7V to 5.5V
  • Current output: 200mA
  • Lead free/RoHS compliant

Applications

  • Power supply for telecom/datacom and POL
  • System requiring high efficiency in wide load range
  • Compact design with minimum components count
  • PDAs and mobile communication devices
  • 3 and 4-cell Li+ battery-powered devices
  • DDR1, DDR2 and DDR3 applications

 ISL8112EVAL1Z Synchronous Buck Controller Evaluation Board

ISL8112EVAL1Z Synchronous Buck Controller Eval Board

Related Products

ISL8112

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL8112EVAL1Z Mass Production Renesas $144.10 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.