Features
- Flexible, programmable analog front-end design,up to 24-bit analog-to-digital converter (ADC)
- Fully programmable gain amplifier for optimizing sensor signals: gain range 6.6 to 216 (linear)
- Internal auto-compensated 18-bit temperature sensor
- Digital compensation of individual sensor offset
- 1st and 2nd order digital compensation of sensor gain as well as 1st and 2nd order temperature gain and offset drift
- Programmable interrupt operation
- High-speed sensing: e.g., 18-bit conditioned sensor signal measurement rate >200s-1
- Typical sensor elements can achieve an accuracy of better than ±0.10% full-scale output at -40 to 85°C
Description
The ZSSC3224 is a sensor signal conditioner (SSC) IC for high-accuracy amplification and analog-to digital conversion of a differential or pseudo-differential input signal. Designed for high-resolution sensor module applications, the ZSSC3224 can perform offset, span, and 1st and 2nd order temperature compensation of the measured signal. Developed for correction of resistive bridge or absolute voltage sensors, it can also provide a corrected temperature output measured with an internal sensor. The measured and corrected sensor values are provided at the digital output pins, which can be configured as I2C (≤ 3.4MHz) or SPI (≤ 20MHz). Digital compensation of signal offset, sensitivity, temperature, and non-linearity is accomplished via a 26-bit internal digital signal processor (DSP) running a correction algorithm. Calibration coefficients are stored on-chip in a highly reliable, non-volatile, multiple-time programmable (MTP) memory. Programming the ZSSC3224 is simple via the serial interface. The interface is used for the PC-controlled calibration procedure, which programs the set of calibration coefficients in memory. The ZSSC3224 provides accelerated signal processing, increased resolution, and improved noise immunity in order to support high-speed control, safety, and real-time sensing applications with the highest requirements for energy efficiency.
Parameters
| Attributes | Value |
|---|---|
| Function | Resistive SSC |
| Automotive Qual. | No |
| Supply Voltage (V) | 1.68 - 3.6 |
| Input Type | Single-bridge |
| Interface | I2C, SPI |
| Adj. Analog Gain | 6.6 - 216 |
| Resolution (bits) | 24 |
| Sample Rate Max (KHz) | 1.1 |
| Temp. Range (°C) | -40 to 85°C |
Application Block Diagrams
|
|
Smart Heat Pump
Energy-efficient heat pump design with high-performance dual motor control and IoT connectivity.
|
|
|
Smart HVAC Control with Integrated Slave Actuator
This slave actuator design for HVAC systems offers low power, secure bi-directional packet data flow, and automatic routing.
|
|
|
Wireless Pressure Sensor
Wireless pressure sensor offers flexible installation, real-time monitoring, high accuracy, and long battery life.
|
|
|
Smart All-in-One Pressure Cooking Pot
Smart pressure cooker offers step-by-step guidance, Wi-Fi updates, precise cooking, and energy efficiency.
|
|
|
Industrial Sensing with IO-Link Interface
Complete IO-Link sensing system with high-resolution signal conditioning and fast integration.
|
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.