The R8C/38T-A Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX130 Group.

Key Features:

  • CPU core: R8C 16-bit CPU core
  • Minimum instruction execution time:

50 nsec (f(Xin) = 20 MHz)

 

  • Supply voltage:

2.7 to 5.5 V/Max. 20 MHz, 1.8 to 5.5 V/Max. 5 MHz

 

  • ROM/RAM:

64 KB/6 KB, 96 KB/8 KB, 128 KB/10 KB

(RAM: 0.5 KB for touch detection)

 

  • Data flash: 1 KB x 4 blocks (Touch setting values can be stored.), with background operation (BGO) function*1

 

  • DTC (Data transfer controller): 1 ch

 

  • ELC (Event link controller)*2: 1 ch

 

  • Clock generation circuits: 4 circuits

- XIN-XOUT main clock (oscillation stop detection

- XCIN-XCOUT sub clock

- High-speed on-chip oscillator (40 MHz)

- Low-speed on-chip oscillator (125 kHz)

 

  • Voltage detection circuit (LVD):

3 circuits (detection levels selectable)

 

  • Power-on reset (POR) circuit

 

  • Watchdog timer: 1 ch (supports hardware reset, selectable low-speed on-chip oscillator for the watchdog timer)

 

  • Multifunction timer: 4 ch

- 8-bit timer 1 ch (Timer RE2)

- 16-bit timer 3 ch (Timer RB2, Timer RC, Timer RJ)

 

  • Real-time clock timer: 1ch

- 8-bit timer 1 ch (Timer RE2)

 

  • Serial interface: 3 ch

- Clock synchronous/UART: 3 ch

 

  • I2C/SSU*3: 1 circuit

 

  • Hardware LIN: 1 ch (UART & Timer RJ)

 

  • CRC calculator

 

  • A/D converter: 10-bit x 20 ch

 

  • Comparator: 2 circuits

 

  • Touch detector (TSCU)*4: 36-input (shared with I/O ports)

(Reduces power consumption by allowing touch detection in wait mode.)

 

  • I/O ports: Input/Output: 75, Input only: 1

(Large-current drive capacity is provided. Variable input threshold values: 3 values)

 

  • Package:

80-pin LQFP (12 mm x 12 mm, 0.5 mm pitch)

 

 

 

*1: A function to read the program ROM area during data flash programming or block erase operation.
*2: Events output from peripheral functions can be linked to events input to different peripheral functions.
*3: Synchronous serial communication unit
*4: Sensor control unit

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)

 

Hardware Design Support

Title Description
Reference oscillator circuit constants The resonators for which the operation is verified and their oscillator constants are shown below.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.