The SH708x provide large-capacity, high-speed on-chip flash memory capable of constant single cycle access at 80Mhz.

Applications

  • Home Appliance
  • Connectivity

Documentation

Title language Type Format File Size Date
User Guides & Manuals
RX Development Environment Migration Guide Migration from SuperH Family to RX Family (IDE ed.) (High-performance Embedded Workshop to CS+) 日本語 Guide PDF 1007 KB
RH850 Development EnvironmentMigration Guide Migration from SuperH Family Compiler to RH850 Family Compiler (Building Guide) 日本語 Guide PDF 1.30 MB
RH850 Development Environment Migration Guide Migration from SuperH Family Compiler to RH850 Family Compiler (Coding / Option Guide) 日本語 Guide PDF 352 KB
SuperH Family E10A-USB Emulator User's Manual (HS0005KCU01H/HS0005KCU02H) 日本語 Manual PDF 5.26 MB
SH7080 Group User's Manual: Hardware 日本語 Manual PDF 21.57 MB
SuperH C/C++ Compiler Package V.9.04 User's Manual 日本語 Manual PDF 8.27 MB
High-performance Embedded Workshop V.4.09 User's Manual 日本語 Manual PDF 4.16 MB
High-performance Embedded Workshop HewTargetServer User's Manual 日本語 Manual PDF 1.85 MB
HS0008EASF4H_5H Programming software 日本語 Manual PDF 33 KB
SuperH Simulator/Debugger Users Manual (REJ10B0210-0400) 日本語 Manual PDF 1.46 MB
MISRA C Rule Checker SQMlint V.1.03 User's Manual 日本語 Manual PDF 504 KB
Debugging Extension User's Manual 日本語 Manual PDF 2.19 MB
Technical Updates
Notes on transmit end (TEND) in clock synchronous mode and internal clock selection in serial communication interface (SCI). (TN-SH7-A0922B/E) 日本語 Technical Update PDF 160 KB
Supplementary explanation on RAM self-test (TN-SH7-A913A/E) 日本語 Technical Update PDF 440 KB
The addition to the description of assertion/negation expanded cycle in MPX-I/O of the Bus State Controller (BSC) (TN-SH7-A862A/E) 日本語 Technical Update PDF 204 KB
Corrections to the Usage Notes and Hardware Manual concerning output waveform control during synchronous counter clear operations in the MTU2 and MTU2S complementary PWM mode. 日本語 Technical Update PDF 38 KB
Notice about the flag bit of DMAC 日本語 Technical Update PDF 51 KB
The error in the master transmission operation or the master transmission/reception operation of SSU mode 日本語 Technical Update PDF 25 KB
Notice of FLASH Development Toolkit 3.0 日本語 Technical Update PDF 20 KB
Application Notes & White Papers
RX651 Group SH7083/SH7084/SH7085/SH7086 to RX651 Microcontroller Migration Guide 日本語 Application Note PDF 2.54 MB
CAN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1.81 MB
Compiler Package Application Note: The application guide of Call Walker 日本語 Application Note PDF 243 KB
SH-2, SH-2A Fixed-point Library (Ver. 1.02) 日本語 Application Note PDF 242 KB
Compiler Package Application Note: STL V.1.00.00 Lists of Supported Functions 日本語 Application Note PDF 280 KB
Compiler Package Application Note: STL V.1.00.00 User's Manual 日本語 Application Note PDF 478 KB
SH Compiler Application Note: 4-Reference: Data of Library 日本語 Application Note PDF 147 KB
Sensorless Vector Control of Three-Phase Permanent Magnet Synchronous Motors Application Note PDF 595 KB
Example of Using User Boot Mode of Renesas 0.18um Flash Devices with Xmodem Data Transfer Application Note PDF 135 KB
Flash Memory Programming Routines Application Note PDF 456 KB
Perl Script to Convert S-Record Data to a C Structure 日本語, 简体中文 Application Note PDF 632 KB
Utility To Convert S-Record Data To A C-Structure Application Note PDF 255 KB
SH7086 Renesas Starter Kit Sample Code 日本語, 简体中文 Application Note PDF 62 KB
A Sprintf Function Implementation for Smaller ROM/RAM Application Note PDF 163 KB
SH Compiler Application Note: 2-Compiler use guide: Object uniting function use guide 日本語 Application Note PDF 300 KB
SH Compiler Application Note: 2-Compiler use guide: Object usage guide 日本語 Application Note PDF 331 KB
SH Compiler Application Note: 3-IDE use guide: Simulator Usage Guide 日本語 Application Note PDF 665 KB
SH Compiler Application Note: 4-Reference: Additional functions 日本語 Application Note PDF 715 KB
SH Compiler Application Note: 3-IDE use guide: Project Setup Guide 日本語 Application Note PDF 333 KB
SH Compiler Application Note: 3-IDE use guide: Test Automation and Support 日本語 Application Note PDF 553 KB
E6000 Emulators for H8S Family Application Note How to Use Conditional Trace Function 日本語 Application Note PDF 1.08 MB
SH Compiler Application Note: 2-Compiler use guide: #pragma Extension Guide 日本語 Application Note PDF 401 KB
SH Compiler Application Note: 2-Compiler use guide: Option Guide 日本語 Application Note PDF 601 KB
SH Compiler Application Note: 2-Compiler use guide: Usage of C++ language 日本語 Application Note PDF 365 KB
SH Compiler Application Note: 1-Introduction guide: Renesas IDE Start-up Guide for SuperH 日本語 Application Note PDF 549 KB
SH Compiler Application Note: 1-Introduction guide: Sample File Guide for SH-1, SH-2 and SH-2A 日本語 Application Note PDF 537 KB
SH Compiler Application Note: 1-Introduction guide: Sample File Guide for SH-3, SH-4 and SH-4A 日本語 Application Note PDF 610 KB
SH Compiler Application Note: 2-Compiler use guide: Coding Guide (Using DSP) 日本語 Application Note PDF 649 KB
SH Compiler Application Note: 2-Compiler use guide: Coding Guide (Using FPU) 日本語 Application Note PDF 1.21 MB
SH Compiler Application Note: 2-Compiler use guide: Efficient programming techniques 日本語 Application Note PDF 305 KB
SH Compiler Application Note: 2-Compiler use guide: SH-2A/SH2A-FPU 日本語 Application Note PDF 248 KB
SuperH C/C++ Compiler Package Application Note 日本語 Application Note PDF 5.54 MB
Serial EEPROM of HN58X25xxx Series Control Using Clock Synchronous SCI of Renesas SH Application Note PDF 189 KB
SCIF Asynchronous Serial Data Reception Function (REJ05B0736-0100) 日本語 Application Note PDF 225 KB
SCIF Asynchronous Serial Data Transfer Function Using the DTC 日本語 Application Note PDF 308 KB
SCIF Asynchronous Serial Data Transmission Function (REJ05B0735-0100) 日本語 Application Note PDF 224 KB
SCIF Asynchronous Serial Data Transmission and Reception Function (REJ05B0737-0100) 日本語 Application Note PDF 239 KB
x16-Bit SDRAM Interface Application Note PDF 247 KB
Clearing the MTU2S Counter by Using a Flag Setting Source of the MTU2 Application Note PDF 208 KB
External Pulse Width Measurement Using Channel 5 of the MTU2 Application Note PDF 248 KB
Input Capture Function Using MTU2 in Cascade Connection (32-bit Counter) Application Note PDF 209 KB
HI Series RTOS Application Note Application Note PDF 3.03 MB
SH7000 Series 32 Bit x 32 Bit = 64 Bit (Signed) APPLICATION NOTE 日本語 Application Note PDF 175 KB
SH7000 Series 32 Bit x 32 Bit = 64 Bit (Unsigned) APPLICATION NOTE 日本語 Application Note PDF 166 KB
SH7000 Series 64 Bit + 64 Bit = 64 Bit (Signed) APPLICATION NOTE 日本語 Application Note PDF 180 KB
SH7000 Series 64 Bit + 64 Bit = 64 Bit (Unsigned) APPLICATION NOTE 日本語 Application Note PDF 173 KB
SH7000 Series Affine Transform APPLICATION NOTE 日本語 Application Note PDF 181 KB
SH7000 Series Block Transfer (4 Bytes Aligned) APPLICATION NOTE 日本語 Application Note PDF 206 KB
SH7000 Series Block Transfer (4 Bytes Not Aligned) APPLICATION NOTE Application Note PDF 204 KB
SH7000 Series Find First 1 in 32-Bit Data APPLICATION NOTE 日本語 Application Note PDF 168 KB
SH7000 Series Multi-Bit Shift of 32-Bit Data (Arithmetic Right Shift) APPLICATION NOTE 日本語 Application Note PDF 183 KB
SH7000 Series Multi-Bit Shift of 32-Bit Data (Logical Left Shift) APPLICATION NOTE 日本語 Application Note PDF 171 KB
SH7000 Series Multi-Bit Shift of 32-Bit Data (Logical Right Shift) APPLICATION NOTE 日本語 Application Note PDF 172 KB
SH7000 Series Quotient of 32 Bit / 32 Bit (Signed) APPLICATION NOTE 日本語 Application Note PDF 200 KB
SH7000 Series Quotient of 32 Bit / 32 Bit (Unsigned) APPLICATION NOTE 日本語 Application Note PDF 193 KB
SH7000 Series Remainder of 32 Bit / 32 Bit (Signed) APPLICATION NOTE 日本語 Application Note PDF 217 KB
SH7000 Series Remainder of 32 Bit / 32 Bit (Unsigned) APPLICATION NOTE 日本語 Application Note PDF 193 KB
High-performance Embedded Workshop Tcl/Tk Application Note Application Note PDF 1.43 MB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Downloads
- RX651 Group SH7083/SH7084/SH7085/SH7086 to RX651 Microcontroller Migration Guide - Sample Code Sample Code ZIP 10.26 MB
- SH-2, SH-2A Fixed-point Library (Ver. 1.02) - Sample Code 日本語 Sample Code ZIP 240 KB
- STL V.1.00.00 Sample Code Sample Code ZIP 277 KB
- Sensorless Vector Control of Three-Phase Permanent Magnet Synchronous Motors - Sample Code Sample Code ZIP 591 KB
- H8 Family, H8S Family, SuperH RISC Engine Family Example of Using User Boot Mode of Renesas 0.18µm Flash Devices with Xmodem Data Transfer Sample Code ZIP 2.25 MB
- H8 Family, H8S Family, SuperH RISC Engine Family Flash Memory Programming Routines Sample Code ZIP 425 KB
- Renesas MCU Perl Script to Convert S-Record Data to a C Structure Sample Code ZIP 613 KB
- タイマA動作(ワンショットタイマモード、外部トリガ) - Sample Code Sample Code ZIP 391 KB
- Renesas MCU Utility To Convert S-Record Data To A C-Structure Sample Code ZIP 303 KB
- SH7086 Renesas Starter Kit Sample Code - Sample Code Sample Code ZIP 614 KB
- A Sprintf Function Implementation for Smaller ROM/RAM - Sample Code Sample Code ZIP 145 KB
- Sample codes for SH Compiler Application Note 3-IDE use guide: Simulator Usage Guide Sample Code ZIP 357 KB
- Sample codes for SH Compiler Application Note 3-IDE use guide: Test Automation and Support Facilities 日本語 Sample Code ZIP 32 KB
- SCIF Asynchronous Serial Data Reception Function - Sample Code (rej05b0736) Sample Code ZIP 525 KB
- LCD駆動制御回路(外付け分割抵抗使用例) - Sample Code ( rjj05b0736 ) Sample Code ZIP 102 KB
- SCIF Asynchronous Serial Data Transfer Function Using the DTC - Sample Code Sample Code ZIP 605 KB
- シリアルI/O:クロック同期形シリアルI/Oモード:例1 Sample Code ZIP 112 KB
- SCIF Asynchronous Serial Data Transmission Function - Sample Code (rej05b0735) Sample Code ZIP 527 KB
- AD変換(外部トリガ) Sample Code ZIP 88 KB
- SCIF Asynchronous Serial Data Transmission and Reception Function - Sample Code (rej05b0737) Sample Code ZIP 541 KB
- キー入力割り込み - Sample Code ( rjj05b0737 ) Sample Code ZIP 83 KB
- x16-Bit SDRAM Interface - Sample Code Sample Code ZIP 549 KB
Tool News
[Notes] C/C++ Compiler Package for SuperH Family 日本語 Tool News - Note PDF 225 KB
[Notes] C/C++ Compiler Package for SuperH RISC engine Family 日本語 Tool News - Note PDF 144 KB
[Notes] C/C++ Compiler Package for SuperH RISC engine Family 日本語 Tool News - Note PDF 178 KB
[Notes] High-performance Embedded Workshop Integrated Development Environment 日本語 Tool News - Note PDF 98 KB
[Notes] C/C++ Compiler Package for SuperH RISC engine Family 日本語 Tool News - Note PDF 101 KB
[Notes] C/C++ Compiler Package for SuperH RISC engine Family 日本語 Tool News - Note PDF 104 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 201 KB
Flash Development Toolkit Revised to V.4.05 Release 00 日本語 Tool News - Release PDF 365 KB
The Emulator Software for the E10A-USB Emulators HS0005KCU01H and HS0005KCU02H Revised to V.3.01 Release 00 日本語 Tool News - Release PDF 308 KB
Flash Development Toolkit Revised to V.3.07 Release 05 日本語 Tool News - Release PDF 193 KB
The Emulator Software for the E200F Emulator R0E0200F1EMU00 Revised to V.3.00 Release 00 日本語 Tool News - Release PDF 197 KB
E10A-USB Emulator Software Revised to V.3.00 Release 01 日本語 Tool News - Release PDF 197 KB
Flash Development Toolkit Revised to V.4.04 Release 00 日本語 Tool News - Release PDF 199 KB
High-performance Embedded Workshop Revised to V.4.07.00 日本語 Tool News - Release PDF 199 KB
Flash Development Toolkit Revised to V.4.03 Release 02 日本語 Tool News - Release PDF 199 KB
E10A-USB Emulator Software Revised to V.3.00 Release 00 日本語 Tool News - Release PDF 202 KB
Other
Smart Energy Solutions Brochure PDF 5.42 MB
Renesas Microcomputer SuperH RISC engine Family Selection Guide 日本語 Brochure PDF 1.81 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB
SuperH platform brochure Flyer PDF 2.02 MB
Semiconductor Package Mount Manual 日本語, 简体中文 Other PDF 10.28 MB
Semiconductor Reliability Handbook 日本語 Other PDF 14.70 MB
QFN Mounting Manual 日本語, 简体中文 Other PDF 3.19 MB
High-performance Embedded Workshop V.4.09 Release Note ( R20UT2059EJ0100 ) 日本語 Release Note PDF 307 KB
MISRA C Rule Checker SQMlint V.1.03 Release 00B Release Notes 日本語 Release Note PDF 136 KB

Downloads

Title language Type Format File Size Date
Software
[Evaluation Software] C/C++ Compiler Package for SuperH Family V.9.04 Release 03 日本語 Evaluation Software EXE 122.78 MB
[Evaluation Software] Flash Development Toolkit V.4.09 Release 03 日本語 Evaluation Software EXE 40.31 MB
- Example of Using User Boot Mode of Renesas 0.18um Flash Devices with Xmodem Data Transfer Application Note PDF 135 KB
- Flash Memory Programming Routines Application Note PDF 456 KB
- Perl Script to Convert S-Record Data to a C Structure 日本語, 简体中文 Application Note PDF 632 KB
- Utility To Convert S-Record Data To A C-Structure Application Note PDF 255 KB
- SH7086 Renesas Starter Kit Sample Code 日本語, 简体中文 Application Note PDF 62 KB
- A Sprintf Function Implementation for Smaller ROM/RAM Application Note PDF 163 KB
- Synchronous Serial Communication Unit Master Reception (Reading from EEPROM) 日本語 Application Note PDF 165 KB
- Synchronous Serial Communication Unit Master Transmission (Writing to EEPROM) 日本語 Application Note PDF 163 KB
- User Program Mode (UART) Function 日本語 Application Note PDF 193 KB
- SH7080/SH7146/SH7125/SH7200 Series Application Note Activating the A/D Converter Using Compare-Match on MTU2 Channel 0 日本語 Application Note PDF 209 KB
- SH7080/SH7146/SH7125/SH7200 Series Application Note Delayed Activation of A/D Converter Using MTU2 日本語 Application Note PDF 231 KB
- SH7080/SH7146/SH7125/SH7200 Series Application Note Skipping the Activation of A/D Converter Using MTU2 日本語 Application Note PDF 235 KB
Install Manager Utility V.1.03.01 Upgrade 日本語 Software EXE 1.30 MB
AutoUpdate Utility V.1.05.00 Upgrade 日本語 Software EXE 7.57 MB
E10A Renesas Starter Kit Installer V.15.0 Software & Tools - Others ZIP 470.52 MB
Upgrades
C/C++ Compiler Package for SuperH Family V.9.04 Release 03 Upgrade 日本語 Upgrade - Compiler EXE 118.20 MB
E10A-USB Emulator Software V.3.06 Release 00 (Full package) Upgrade - Debugger ZIP 412.80 MB
E10A-USB Emulator Software V.3.06 Release 00 for SH-2 device group Upgrade - Debugger ZIP 11.23 MB
E200F Emulator Software V.3.01 Release 00 for SH-2 and SH-2A Upgrade 日本語 Upgrade - Debugger ZIP 264.24 MB
A Patch Supplied for High-performance Embedded Workshop100910 日本語 Upgrade - IDE ZIP 305 KB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
Renesas E-Series USB Driver V.1.02 Release 00 日本語 Upgrade - IDE EXE 3.25 MB
A Patch for High-performance Embedded Workshop 日本語 Upgrade - IDE ZIP 646 KB
A Patch Supplied for High-performance Embedded Workshop100701 日本語 Upgrade - IDE ZIP 1022 KB
Flash Development Toolkit V.4.09 Release 03 Upgrade 日本語 Upgrade - Programmer EXE 40.31 MB
Flash Development Toolkit V.4.09 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer ZIP 9.12 MB
Flash Development Toolkit V.4.09 Release 02 Upgrade 日本語 Upgrade - Programmer ZIP 38.46 MB
Flash Development Toolkit V.4.09 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer ZIP 9.13 MB
Flash Development Toolkit V.4.09 Release 01 Upgrade 日本語 Upgrade - Programmer ZIP 38.47 MB
Flash Development Toolkit V.4.09 Release 00 Upgrade 日本語 Upgrade - Programmer ZIP 38.47 MB
Flash Development Toolkit V.4.08 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 3.22 MB
Flash Development Toolkit V.4.08 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 39.98 MB
Flash Development Toolkit V.4.08 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 24.65 MB
Flash Development Toolkit V.4.08 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 40.02 MB
Sample Code
H8 Family, H8S Family, SuperH RISC Engine Family Example of Using User Boot Mode of Renesas 0.18µm Flash Devices with Xmodem Data Transfer Sample Code ZIP 2.25 MB
H8 Family, H8S Family, SuperH RISC Engine Family Flash Memory Programming Routines Sample Code ZIP 425 KB
Renesas MCU Perl Script to Convert S-Record Data to a C Structure Sample Code ZIP 613 KB
Renesas MCU Utility To Convert S-Record Data To A C-Structure Sample Code ZIP 303 KB
SH7086 Renesas Starter Kit Sample Code - Sample Code Sample Code ZIP 614 KB
A Sprintf Function Implementation for Smaller ROM/RAM - Sample Code Sample Code ZIP 145 KB
Synchronous Serial Communication Unit Master Reception (Reading from EEPROM) - Sample Code Sample Code ZIP 159 KB
Synchronous Serial Communication Unit Master Transmission (Writing to EEPROM) - Sample Code Sample Code ZIP 158 KB
User Program Mode (UART) Function - Sample Code 日本語 Sample Code ZIP 191 KB
I/O Register-defined File for SuperH Family Sample Code 日本語 Sample Code ZIP 502 KB
SH7080/SH7146/SH7125/SH7200 Series Application Note Activating the A/D Converter Using Compare-Match on MTU2 Channel 0 - Sample Code Sample Code ZIP 203 KB
SH7080/SH7146/SH7125/SH7200 Series Application Note Delayed Activation of A/D Converter Using MTU2 - Sample Code Sample Code ZIP 223 KB
SH7080/SH7146/SH7125/SH7200 Series Application Note Skipping the Activation of A/D Converter Using MTU2 - Sample Code Sample Code ZIP 226 KB
Models
SH7083 IBIS(At 3V) (R5S70830AN80FTV, R5S70830AD80FTV) 日本語 Model - IBIS IBS 152 KB
SH7083 IBIS(At 5V) (R5S70830AN80FTV, R5S70830AD80FTV) 日本語 Model - IBIS IBS 134 KB
SH7084 IBIS(At 3V) (R5M70844ANXXXFPV, R5M70844ADXXXFPV) 日本語 Model - IBIS IBS 193 KB
SH7084 IBIS(At 3V) (R5S70840AN80FPV, R5S70840AD80FPV) 日本語 Model - IBIS IBS 192 KB
SH7084 IBIS(At 5V) (R5M70844ANXXXFPV, R5M70844ADXXXFPV) 日本語 Model - IBIS IBS 171 KB
SH7084 IBIS(At 5V) (R5S70840AN80FPV, R5S70840AD80FPV) 日本語 Model - IBIS IBS 171 KB
SH7085 IBIS(At 3V) (R5M70854ANXXXFPV, R5M70854ADXXXFPV) 日本語 Model - IBIS IBS 239 KB
SH7085 IBIS(At 3V) (R5S70850AN80FPV, R5S70850AD80FPV) 日本語 Model - IBIS IBS 238 KB
SH7085 IBIS(At 5V) (R5M70854ANXXXFPV, R5M70854ADXXXFPV) 日本語 Model - IBIS IBS 209 KB
SH7085 IBIS(At 5V) (R5S70850AN80FPV, R5S70850AD80FPV) 日本語 Model - IBIS IBS 209 KB