Overview

Description

Wi-SUN FAN 1.1 (Wireless Smart Utility Network for Field Area Network profile) based high-speed sub-GHz wireless communication enables us to control various infrastructures such as sensing, lighting, and building automation with a large-scale mesh network. This design provides a sub-GHz communication module and a total mesh network solution.

System Benefits:

  • Fully integrated radio transceiver covering 863-928MHz
  • High-speed communication (2.4Mbps) realizes picture communication
  • Amplifier and power devices in this block diagram support up to 12dBm (15.8mW). If increased range and performance are required, the power components in the sub-GHz module can be easily upgraded.
  • Sub-GHz module with PMOD interface makes solution development easier: Renesas Quick-Connect IoT Module

Comparison

Applications

Applications

  • Infrastructure monitor
  • Lighting
  • Building automation
  • Digital signage

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio JP202 JP202 JP202 Indoor Air Quality Indoor Air Quality Indoor Air Quality Humidity & Temperature Humidity & Temperature Humidity & Temperature Buck Convertor Buck Convertor Buck Convertor SAW Filter SAW Filter SAW Filter SAW Filter SAW Filter SAW Filter RF Switch RF Switch RF Switch RF Amp RF Amp RF Amp Boost Convertor Boost Convertor Boost Convertor Chip ANT Chip ANT Chip ANT Video camera Sheet.16 Sheet.17 Sheet.18 Sheet.19 Connector Arrow Connector Arrow.81 Connector double arrow Connector Arrow.83 Connector double arrow.84 Connector Line.86 Connector Line.88 Connector 1 Connector 1.94 Connector 1.99 Connector 1.100 Connector Line.102 Connector Line.103 Connector Line.104 Connector Line.105 Connector Line.106 Connector 1.107 Connector double arrow.108 Connector Arrow.109 Connector double arrow.110 Connector double arrow.125 JP202 Master Master Sub-GHz Module* Sub-GHz Module* Sub-GHzModule* Connector double arrow.169 Connector Arrow.172 Connector 1.173 Connector Arrow.174 Connector Line 5~24V 5~24V 5~24V Still Image Still Image Still Image 3.3V 3.3V 3.3V Connector Arrow.179 Connector Arrow.180 5V 5V 5V Sheet.54 Sheet.55 Sheet.56 Mesh Topology Mesh Topology Mesh Topology Sub-GHz Module*: Prepared Renesas Quick-Connect IoT Module *Sub-GHz Module: Prepared Renesas Quick-Connect IoT Module **... *Sub-GHz Module: Prepared Renesas Quick-Connect IoT Module**Each node has identical circuitry to the master MCU MCU 1 MCU MCU I2C I2C I2C SPI SPI SPI SPI SPI SPI Sub-GHz/Wi-SUN Sub-GHz FR IC Sub-GHz/Wi-SUN Sub-GHz/Wi-SUN SPI SPI SPI RF RX RF RX RF RX RF RX RF RX RF RX Connector double arrow.215 Sensors Sensors Sensors MCU.207 MCU MCU Sub-GHz Module Sub-GHz Module Sub-GHz Module Video camera.209 Sheet.74 Sheet.75 Sheet.76 Sheet.77 JP202 .214 Node** Node** JP202 Node** Node** JP202 Node** Node** Connector double arrow.219 Sensors.220 Sensors Sensors MCU.221 MCU MCU Sub-GHz Module.222 Sub-GHz Module Sub-GHz Module Video camera.223 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sensors.228 Sensors Sensors MCU.229 MCU MCU Sub-GHz Module.230 Sub-GHz Module Sub-GHz Module Video camera.231 Sheet.94 Sheet.95 Sheet.96 Sheet.97
Exiting Interactive Block Diagram

Software

Software & Tool Pages

Software title
Software type
Company
Quick-Connect Platform
Quick-Connect platform enables fast prototyping by providing compatible hardware and software building blocks.
Other Hardware Renesas
1 item