Overview

Description

Our single channel ADC demonstration board is suitable for dynamic performances evaluation. A data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase

Features

  • SMA connector for clock and analog inputs signal

Documentation

Title Type Date
PDF314 KB
Manual - Hardware
ZIP2.33 MB
Manual - Software