Skip to main content
Renesas Electronics Corporation

Overview

Capacitive touch buttons used in wet environments, such as kitchen appliances, can suffer from false detections caused by water droplets when using conventional self-capacitance sensing. While a GND shield can improve noise immunity, it may still be susceptible to water-induced misdetections. Mutual-capacitance sensing offers better water resistance, but requires a more complex electrode design.

The Renesas capacitive sensor, CTSU2, can utilize an active shield without any external components. Active shielding is effective in improving water resistance as well as improving the noise immunity of self-capacitance buttons.

The Self-Capacitance Waterproof Button Solution reference design compares the water resistance of traditional GND shields to the active shield for the self-capacitance buttons. This design addresses these challenges by improving water resistance through active shielding while maintaining the simple electrode design of the self-capacitance method and preserving noise immunity.

Features

  • 8 Self-Capacitance Touch Buttons (4 GND Shields, 4 Active Shields)
  • 4 GND Shield Buttons: 4
  • 4 Active Shield Buttons: 4
  • 8 LED Indicators: 8
  • Based on the high-sensitivity, high-noise-tolerance Renesas capacitive touch key solution
  • Supports active shielding through the MCU-integrated CTSU2 IP
  • Self-capacitance touch buttons achieve both water resistance and noise immunity
  • Complies with IEC 61000 4-3 Level 3 for radiated noise immunity

Products in the Design

Sample & Buy

WATERPROOF-SELF-CT-REF Reference Design

CTSU2-WATERPROOF-BUTTON

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Capacitive Touch Evaluation System for RA2L1

RSSK-RA2L1 Active
Evaluate capacitive touch solutions using the RA2L1 MCU with dedicated touch application boards. Supports rapid validation of self‑capacitance controls such as switches, sliders, and wheels.

Capacitive Touch Evaluation System for RL78/G23

RSSK-RL78G23 Active
Evaluate capacitive touch functionality for the RL78/G23 using this out-of-box evaluation system. The platform supports quick assessment of touch interfaces and user controls.

Capacitive Touch Evaluation System for RX140

RSSK-RX140 Active
Quickly evaluate capacitive touch solutions for RX140 MCUs using a complete hardware and software evaluation system.

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.