Overview
Description
The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14695 daughterboard and gives you access to all of the package's GPIOs. Additional daughterboards for the DA14695 and DA14699 can be purchased separately. These daughterboards are supersets of the remaining devices of the DA1469x family and can, respectively, be used as development kits for the DA14691 and DA14697.
The kits offer two mikroBUS™ header interfaces and one Arduino interface, enabling users to expand the functionality of the kits with hundreds of available click boards and shields. The RF connector on the daughterboard enables users to perform RF measurements, while the kit's on-board Segger chip gives users complete debugging capability. In addition, dedicated on-board circuitry allows users, in combination with our software environment SmartSnippets™ Studio, to profile and fine-tune the power consumption of their application to get the most out of the DA14695’s advantages.
Features
- Flexible battery options
- QSPI-Flash memory for booting
- Headers for I/O monitoring and expandability
- Option to support Arduino shields
- Option to support MikroBUS click boards
- Provisions for automated testing
- On-board basic peripherals for demo and development
- JTAG debugger and connectivity to PC
- DA1469x silicon is easily replaceable on a daughterboard core module
Applications
Design & Development
Resources
Support
Support Communities
- wireless ranging DA14695-00HQDB-P
Hi i've found this: https://www.digikey.be/product-detail/en/dialog-semiconductor-gmbh/DA14695-00HQDB-P/DA14695-00HQDB-P-ND/9867284 To me this looks like an alternative to the USb dev kit? I found a product, bluetoothbased, for social ...
Jun 4, 2020 - DA14695 AoA SDK
Using DA14695-00HQDEVKT-P develoment borad.SDK SDK10.0.16.153 for DA169xThe DA14695 should support AoA, but there is no information in the SDK. Please provide SDK with AoA support and related examples. Thanks. Regards, Ice WONG
Jan 27, 2026 - Max Transmission Speed for DA1469x
Hi, I want to kown about Max Transmission Speed for DA1469x for yours test data? I hane two demo boards(DA14695-00HQDEVKT-U,DA14695-00HQDEVKT-P), and I have try by SDK_10.0.6.90 demo,I can get about 400kbit/ps. I want to get about 1 ...
Apr 11, 2020