Overview
Description
The ZL8800 is a digital power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL8800 incorporates compensation-free ChargeMode control to achieve single-cycle transient response.
The ZL8800-2PH-DEMO1Z demonstration board is a 6-layer board used to demonstrate a two-phase 60A synchronous buck converter. Sequencing, margining, plus other features can be evaluated using this demonstration board.
The ZL8800-2CH-DEMO1Z dual channel DC/DC digital controller demo board is also available.
Features
- Two-phase 60A synchronous buck converter with compensation-free ChargeMode control
- Designed to be easy to use and modify. Optimized for a small circuit footprint and dynamic response
- Configurable through PMBus
- VIN range of 4.5V to 14V, VOUT adjustable from 0.54V to 5.5V
- Enable switches and power-good indicators
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.45 MB | |
Guide | PDF 4.68 MB | |
Guide | PDF 714 KB | |
Datasheet | PDF 3.54 MB | |
Guide | PDF 393 KB | |
5 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
