Skip to main content
Renesas Electronics Corporation

Overview

The ISL9440AEVAL1Z evaluation board is used to evaluate the performance of the ISL9440A quad-output synchronous buck controller.

The ISL9440A is a quad-output controller that integrates three PWM synchronous buck controllers and one low-dropout linear regulator controller. The ISL9440A offers internal soft-start and independent enable functions, and integrates UV/OV/OC/OT protections. The device also offers current mode control architecture and an internal compensation network, keeping peripheral component count minimal.

Features

  • DC/DC, step-down with LDO
  • Current - output: 6A, 6A, 4A, 800mA
  • Switching frequency: 600kHz
  • Soft-start timing: 1.7ms
  • Input voltage: 6V to 16V

Products in the Design

Sample & Buy

ISL9440AEVAL1Z Buck PWM and Single Linear Controller Evaluation Board

ISL9440AEVAL1Z

Obsolete
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?