Skip to main content

Overview

Description

The ISL6740A is an enhanced ISL6740 PWM controller featuring built-in voltage feed forward functionality. It is pin and feature compatible with the ISL6740 double-ended pulse width modulating (PWM) voltage-mode controller, allowing easy drop-in replacement on existing designs. Voltage feed forward compensates for input voltage variation without intervention of the feedback control loop. It is particularly useful in unregulated bus converters and DC transformers where wide input voltage variation would otherwise result in large output voltage swings. In addition to voltage feed forward compensation, the ISL6740A features an extremely flexible oscillator that allows precise control of frequency, duty cycle, and deadtime. Deadtimes of under 40ns are easily achievable. This advanced BiCMOS design features low operating current, adjustable switching frequency up to 1MHz, adjustable soft-start, internal and external over-temperature protection, fault annunciation, and a bidirectional SYNC signal that allows the oscillator to be locked to paralleled units or to an external clock for noise sensitive applications.

Features

  • Input Voltage Feed Forward Compensation
  • Precision Duty Cycle and Deadtime Control
  • Adjustable Delayed Overcurrent Shutdown and Re-Start
  • Adjustable Short Circuit Shutdown and Re-Start
  • Adjustable Oscillator Frequency Up to 2MHz
  • Bidirectional Synchronization
  • Adjustable Input Undervoltage Lockout/Inhibit
  • Tight Tolerance Voltage Reference Over Line, Load, and Temperature
  • Adjustable Soft-Start
  • Fault Signal
  • 95µA Startup Current
  • Internal Over-Temperature Protection
  • System Over-Temperature Protection Using a Thermistor or Sensor
  • Pb-free and ELV, WEEE, RoHS Compliant

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 722 KB 简体中文
Product Change Notice PDF 131 KB
Product Change Notice PDF 294 KB
Product Change Notice PDF 98 KB
Product Change Notice PDF 126 KB
Product Change Notice PDF 120 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: