Multi-Cell Daisy-Chainable Li-Ion Battery Manager Evaluation Kit
The RTKA489204DK0000BU evaluation kit includes eval board, dongle, cables and GUI and is used to evaluate the features of the RAA489204 14-cell battery front end (BFE)...
Renesas’ daisy chainable 14-cell battery front-end is ideal for high voltage, stacked battery systems. The RAA489204 is a 14-cell battery front-end (BFE) IC, an essential component of any battery management system (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures. The part provides accurate monitoring, cell balancing, and extensive system diagnostics functions. Cell balancing can be conducted either internally or externally, with 10V gate pins for external balancing.
The RAA489204 Li-ion battery manager IC supervises up to 14 series connected cells. The part provides accurate monitoring, cell balancing, and extensive system diagnostics functions. Three cell balancing modes are provided: Manual Balancing mode, Timed Balancing mode, and Auto Balance mode. The Auto Balance mode terminates balancing functions when a charge transfer value has been met. The RAA489204 communicates to a host microcontroller via an SPI interface and to other RAA489204 devices using a robust, proprietary, two-wire daisy chain system. The RAA489204 is offered in a 64 Ld TQFP package and is specified for an operational temperature range of -40 °C to +85 °C.
The RTKA489204DK0000BU evaluation kit includes eval board, dongle, cables and GUI and is used to evaluate the features of the RAA489204 14-cell battery front end (BFE)...
The US134-118VBTPKEV1Z board demonstrates a proof of concept (POC) solution for a 20-28 cell battery management system (BMS). The board supports a wide input range of...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters:
An overview of how the Renesas multi-cell battery front devices streamline development for high-cell count, high-voltage systems with flexible cell balancing and lower system costs. Visit renesas.com/bfe for more details.