Image
Non-volatile memory (NVM) is a key component at the heart of every system design. It holds critical data, controls how the system boots, and affects overall performance. Choosing the right NVM is key. We’re here to help. Our wide range of NVM products offers an array of features designed to help tune and optimize your system.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
1 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C, -40 to 125°C | DFN, DWF, SOIC-N, SOIC 150MIL 8S1 8, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80 | 0.5389 | |
2 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 125°C | DFN, DWF, SOIC-N, SOIC 150MIL 8S1 8 | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.6606 | |
4 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 125°C | 8-WLCSP, DFN, DWF, SOIC-N, SOIC 150MIL 8S1 8, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80, 5 x 6 | 0.8113 | |
8Mbit 2.7V Minimum SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.159 | |
256 Kbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80 | 0.5563 | |
32Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-W, UBGA 9CC19 - 6x6 | 5 x 6, 5.18 x 7.70 | 2.794 | |
512 Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80 | 0.5215 | |
64Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-W | 5 x 6, 5.18 x 7.70 | 4.092 | |
8Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN | 5 x 6 | ||
16Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC 150MIL 8S1 8 | 3.81 x 4.80, 5 x 6 | 1.252 | |
1Mbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, UDFN 8MA3 - 2x3 | 2 x 3, 3.81 x 4.80 | 0.5426 | |
256Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, UDFN 8MA3 - 2x3 | 2 x 3, 3.81 x 4.80 | 0.4274 | |
512-Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, UDFN 8MA3 - 2x3 | 2 x 3, 3.81 x 4.80 | 0.2842 | |
1 Mbit Ultra-low Energy Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.2315 | |
2Mbit Ultra-low Energy Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.2315 | |
4 Mbit Ultra-low Energy Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.2671 | |
8 Mbit Ultra-Low Energy Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOICN, SOICW | 2 x 3 | 0.2747 | |
4Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.374 | |
8Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.3 | |
16Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 105°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.4867 | |
32Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W, UDFN 8MA1 8 - 5x6, WLCSP | 3.81 x 4.80, 4 x 3, 5 x 6, 5.18 x 7.70 | 0.7127 | |
16Mbit, 2.3 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | SOIC 150MIL 8S1 8, SOIC 208MIL 8S2 8, UDFN 8MA1 8 - 5x6 | |||
2Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.9968 | |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.047 | |
8Mbit, 1.7 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.453 | |
128Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 105°C | SOIC-W, UDFN | 5 x 6, 5.18 x 7.70 | 1.47 | |
64Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-W | 5 x 6, 5.18 x 7.70 | 0.9461 | |
128Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | See Wafer-Die Solution Menu, UDFN, WLCSP | 5 x 6 | 1.487 | |
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | DFN, See Wafer-Die Solution Menu, UDFN 8MA1 8 - 5x6, WLCSP | 4 x 3 | 0.7127 | |
4Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, UDFN | 2 x 3, 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.2259 | |
8Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.25 | |
128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 105°C | SOIC-W, UDFN | 5 x 6, 5.18 x 7.70 | ||
16Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.452 | |
32Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.5326 | |
64Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-W | 5 x 6, 5.18 x 7.70, 5.18 x 7.71 | 0.9461 | |
128Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | 8S4, See Wafer-Die Solution Menu, UDFN, WLCSP | 5 x 6 | 1.263 | |
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, See Wafer-Die Solution Menu, WLCSP | 3.81 x 4.80, 4 x 3, 5 x 6 | 0.6779 | |
64Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | DFN, See Wafer-Die Solution Menu, WLCSP | 5 x 6 | 1.013 | |
1Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.7649 | |
2Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and low Read current | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.825 | |
4Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current | SPI NOR Flash | -40 to 85°C, -40 to 125°C | DFN, SOIC-N, SOIC 150MIL 8S1 8, UDFN 8MA1 8 – 5x6, WLCSP | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.875 | |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.3592 | |
8Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.5041 | |
16Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.6084 | |
32Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, UDFN 8MA1 8 - 5x6, WLCSP | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.8278 | |
512Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and low Read Current | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | ||
2Mbit, 1.65 V to 4.4 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | 8-WLCSP, DFN, SOIC-N, UDFN 8MA1 8 - 5x6 | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.8954 | |
4Mbit, 1.65 V to 4.4 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | 8-WLCSP, DFN, SOIC-N, UDFN 8MA1 8 - 5x6 | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.9968 | |
2Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.7683 | |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C, -40 to 125°C | 8-WLCSP, DFN, DWF, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.047 |
Renesas’ high performance serial and parallel MRAM memory family provides the largest range of SPI and parallel interface non-volatile memory sizes, with fast read and write speeds. The MRAM family is ideal for applications ranging from factory automation equipment requiring fast back-up data retrieval to medical data units with long-term data storage requirements.