The Renesas high-performance multiport memory portfolio includes more than 100 types of asynchronous and synchronous dual-ports, four-ports and bank-switchable dual-ports. Our multiport memory products feature simultaneous access capability, with a number of arbitration techniques available to the designer to prevent contention and system wait states. On-chip hardware arbitration, semaphore token passing and software arbitration allow the designer to select the most efficient multi-port memory for the application.

  • Multi-port solves bus matching issues from x8, x9, x16, x18, x36, up to x72 bit bus widths
  • Multi-port can be used to allow mismatched voltage parts to be used together; 1.8V, 2.5V, 3.3V, and 5V I/Os can be adapted
  • Multi-port can buffer bus speed mismatch from DC to 10ns for asynchronous memory and up to 200MHz for synchronous devices
  • Multi-port densities range from 8Kb up to 36Mb, allowing a wide range of applications

Categories

Asynchronous Dual-Port RAMs

Non-clocked inputs and outputs for data, address, and control functions

Bank-Switchable Dual-Port RAMs

Synchronous RAM for increased density while retaining many features of true dual-ports

FourPort RAMs

Cost-effective low-power multi-ports that provide maximum functionality

Synchronous Dual-Port RAMs

Clocked inputs and outputs for data, address, and control functions

Documentation

Title Type Date
PDF4.25 MB
Brochure
PDF93 KB
Guide
PDF890 KB
Overview
PDF603 KB
Overview
PDF3.89 MB
Overview

Tools & Resources