Skip to main content
Renesas Electronics Corporation

Description

The TPS-1 Low-Cost Solution Kit allows a simple and efficient PROFINET IRT device design using the market-proven TPS-1 PROFINET IRT device chip that combines easy integration, extraordinary robustness, and outstandingly low power dissipation. It provides a flexible evaluation environment that enables assessment of the TPS-1 device across a variety of host CPU configurations. Its modular board design allows users to easily validate I/O behavior and host communication interfaces before moving to full system integration. The kit includes a TPS-1 development board, passive adapter board, USB cable, Ethernet cable, and a CD-ROM. Evaluation using this solution kit requires PROFINET technology components. Please obtain if necessary.

Features

  • Basic TPS-1 design for optimized cost
  • Single 5V supply via USB (alternative ext. power supply connector)
  • GPIOs, host CPU interface, and additional control signals (reset, watchdog, interrupt) available on standard multipoint connectors
  • Easy connection to Renesas' microcontroller evaluation boards

Applications

Type Title Date
Manual - Development Tools PDF 708 KB
Flyer PDF 472 KB
Other TXT 1 KB
Application Note PDF 3.66 MB
AI-generated Summary: The document provides comprehensive guidelines for developing PROFINET field devices using the TPS-1 single-chip interface. It covers the TPS-1 architecture, firmware, driver APIs, and development tools. Key topics include device configuration, communication protocols, cyclic and acyclic data exchange, IRT communication, firmware updates, and security features. It also details mechanical requirements, certification processes, and hardware/software checklists essential for successful device implementation and integration within PROFINET networks.
Manual - Development Tools PDF 2.52 MB
Manual - Development Tools PDF 2.58 MB
Manual - Development Tools PDF 2.44 MB
Manual - Development Tools PDF 2.79 MB
Manual - Hardware PDF 1.93 MB
9 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software ZIP 156.58 MB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeRoHS CompliantChina RoHS Compliant
YCONNECT-IT-TPS-1LActiveOut of StockN/ANoNN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?