The ISL24212 is an 8-bit programmable current sink that can be used in conjunction with an external voltage divider to generate a voltage source (VCOM) positioned between the analog supply voltage and ground. The current sinks full-scale range is controlled by an external resistor, RSET. With the appropriate choice of external resistors R1 and R2, the VCOM voltage range can be controlled between any arbitrary voltage range. The ISL24212 has an 8-bit data register and 8-bit EEPROM for storing both a volatile and a permanent value for its output, accessible through a single up/down counter interface pin (CTL). After the part is programmed with the desired VCOM value, the Counter Enable pin (CE) can be grounded to prevent further changes. On every power-up, the EEPROM contents are automatically transferred to the data register and the pre-programmed output voltage appears at the VCOM_OUT pin. The ISL24212 also features an integrated, wide-bandwidth, high output drive buffer amplifier that can directly drive the VCOM input of an LCD panel. The ISL24212 is available in an 10 Ld 3mm x 3mm TDFN package. This package has a maximum height of 0. 8mm for very low profile designs. The ambient operating temperature range is -40°C to +85°C.

Features

  • Adjustable 8-bit, 256-Step, Current Sink Output
  • 60MHz VCOM Buffer/Amplifier
  • On-Chip 8-Bit EEPROM
  • Up/Down Counter Interface
  • Guaranteed Monotonic Over-Temperature
  • 4.5V to 19.0V Analog Supply Range for Normal Operation (10.8V Minimum Analog Supply Voltage for Programming)
  • 2.25V to 3.6V Logic Supply Voltage Operating Range
  • Pb-free (RoHS-compliant)
  • Ultra-Thin 10 Ld TDFN (3x3x0.8mm max)

Applications

  • LCD Panel VCOM Generator
  • Electrophoretic Display VCOM Generator

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active TDFN Tube 100
Availability
Active TDFN Reel 6000
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
ISL24212 Datasheet Datasheet PDF 646 KB
User Guides & Manuals
ISL24212IRTZ-EVALZ User Guide Manual PDF 618 KB
Application Notes & White Papers
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
PCNs & PDNs
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
Other
ISL24212IRTZ-EVALZ Software Installer v1.0 Library EXE 367 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB

Downloads

Title language Type Format File Size Date
Software
ISL24212IRTZ-EVALZ Software Installer v1.0 Library EXE 367 KB