Skip to main content

Overview

Description

The BCR16CS-16LB 800V, 16A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, light dimmer, electronic flasher unit, hair dryer, control of household equipment such as TV sets, stereo system, refrigerator, washing machine, infrared kotatsu, electric fan, solenoid driver, small motor control, solid state relay, copying machine, electric tool, electric heater control, and other general-purpose control applications.

Features

  • IT (RMS): 16A
  • VDRM: 800V
  • IFGTI, IRGTI, IRGT III: 30mA
  • Maximum junction temperature of 150 °C
  • Non-insulated type
  • Planar passivation type

Comparison

Applications

  • General-purpose AC control
  • Contactless AC switch
  • Electric heater control
  • Household equipment control
  • Solenoid control
  • Solid state relay

Documentation

Type Title Date
Datasheet PDF 214 KB
Product Change Notice PDF 135 KB 日本語
Product Reliability Report PDF 284 KB
Product Reliability Report PDF 284 KB
Product Reliability Report PDF 284 KB
Product Reliability Report PDF 283 KB
Product Reliability Report PDF 284 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: