Skip to main content

Overview

Description

The CR12FM-12B 600V, 12A thyristor for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for power supply, motor control, heater control, and other general-purpose applications.

Features

  • IT(AV): 12A
  • VDRM: 600V
  • IGT: 30mA
  • Tj: 150 °C
  • Insulated Type (Viso: 2000V)
  • Planar Passivation Type

Comparison

Applications

  • Power supply
  • Motor control
  • Heater control
  • General-purpose

Documentation

Type Title Date
Datasheet PDF 455 KB
Brochure PDF 5.41 MB 日本語
Product Reliability Report PDF 291 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: