Skip to main content

Overview

Description

The CR05AS-8 400V, 0.5A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, solid state relay, strobe flasher, and hybrid IC applications.

Features

  • IT(AV): 0.5A
  • VDRM: 400V
  • IGT: 100μA
  • Non-Insulated Type
  • Planar Passivation Type
  • Surface Mounted type

Comparison

Applications

  • Solid state relay
  • Strobe flasher
  • Igniter
  • Hybrid IC

Documentation

Type Title Date
Datasheet PDF 128 KB
Brochure PDF 5.41 MB 日本語
Product Reliability Report PDF 292 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: