Skip to main content

Overview

Description

The BCR30CM-8LB 400V, 30A Triac for medium power use offers a 2V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for motor control, heater control, power supply, solid state relay, and other general-purpose AC control applications.

Features

  • IT (RMS): 30A
  • VDRM: 400V
  • IFGTI, IRGTI, IRGT III: 30mA
  • Tj: 150 °C
  • Non-insulated type
  • Planar passivation type

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 468 KB
Brochure PDF 5.41 MB 日本語
Product Change Notice PDF 135 KB 日本語
Product Reliability Report PDF 284 KB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: