Skip to main content

Overview

Description

The BCR1AM-14A 700V, 1A Triac for low power use offers a 2V gate trigger voltage, 5mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for washing machine, electric fan, air cleaner, solid state relay, and other general-purpose AC control applications.

Features

  • IT (RMS): 1A
  • VDRM: 700V
  • IFGTI: 5mA
  • IRGTI, IRGTIII: 5mA
  • IFGTIII: 10mA
  • Non-insulated type
  • Planar passivation type
  • RoHS compliant
  • Halogen-free package (PRSS0003DJ-A)
  • Completely Pb-free package (PRSS0003DJ-A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 374 KB
Brochure PDF 5.41 MB 日本語
Product Change Notice PDF 129 KB 日本語
Product Reliability Report PDF 281 KB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: