Overview
Description
The ISL1535A is a very low power dual channel differentiated amplifier designed for central office line driving for DMT ADSL2+ solutions. This device features a high drive capability of 600mA while consuming 7. 5mA of supply current per amplifier from ±12V supplies. This driver achieves a typical distortion of less than -75dBc, at 1MHz into a 50Ω load. The ISL1535A is available in a 28 Ld HTSSOP package and a 24 Ld QFN package. This device is specified for operation over the full -40°C to +85°C temperature range. The ISL1535A has two control pins, C0 and C1, per channel. With the selection of C0 and C1, the device can be set into full-IS power, 3/4-IS power, 1/2-IS power, and power-down disable modes. The ISL1535A maintains excellent distortion and load driving capabilities even in the lowest power settings. The ISL1535A has extended bandwidth, low THD and high slew rate for ADSL2+ applications.
Features
- Drives 400mA at 16VP-P on ±12V supplies
- 21.4VP-P differential output drive into 100Ω
- 20.6VP-P minimum differential output drive into 60Ω
- -75dBc typical driver output distortion driving 50Ω at 1MHz and 1/2-IS bias current
- Quiescent current of 7.5mA per amplifier in Full-IS mode
- 100MHz BW at AV = 10
- Current control pins to select power modes
- Pin-to-pin replacement for EL1527 and EL1537
- Pb-free (RoHS compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-Form | PDF 188 KB | |
Datasheet | ||
End Of Life Notice | PDF 1.17 MB | |
Product Advisory | PDF 363 KB | |
Product Change Notice | PDF 98 KB | |
Product Change Notice | PDF 135 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: