D2-45057-QR-T Packaging Info

Active

Title Information
Product Number: D2-45057-QR-T
Pkg. Name:L68.10X10C
Pkg. Previous Code:LCZ
Pkg. Code: LCZ
Lead Count: 68
Length: 10 mm
Width: 10 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details