Skip to main content

Overview

Description

DDR Zero Delay Clock Buffer

Features

  • Low skew, low jitter PLL clock driver
  • Max frequency supported = 266MHz (DDR 533)
  • I2C for functional and output control
  • Feedback pins for input to output synchronization
  • Spread Spectrum tolerant inputs
  • 3.3V tolerant CLK_INT input

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: