Skip to main content

Overview

Description

The 557-06 is a two to four differential clock mux designed for use in PCI-Express applications. The device selects one of the two differential HCSL input pairs and fans out to four pairs of differential HCSL or LVDS outputs.

Features

  • Packaged in 20-pin TSSOP
  • Pb (lead) free packaging
  • Operating voltage of 3.3 V
  • Low power consumption
  • Input differential clock of up to 200 MHz
  • Jitter 60 ps (cycle-to-cycle)
  • Output-to-output skew of 50 ps
  • Available in industrial temperature range (-40 to +85°C)
  • For PCIe Gen2/3 applications, see the 5V41067A

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 6 KB
1 item

Product Options

Applied Filters:

Videos & Training

PCIe Clocking Architectures (Common and Separate)

This is the first video in our PCIe series. In this video, we define PCIe architectures, focusing on common and separate clock architectures. Watch the rest of the video series below where Ron will cover the impact of different timing architectures.

Watch the Video Series Below