89HPES5T5ZBBCG Packaging Info

Last Time Buy

Title Information
Product Number: 89HPES5T5ZBBCG
Pkg. Description: CABGA 15.00x15.00x1.40 mm 1.00mm Pitch
Pkg. Code: BCG196
Lead Count: 196
Length: 15 mm
Width: 15 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 126
Pkg. Type: CABGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details