89HP0604QZBNRGI8 Packaging Info

Active

Title Information
Product Number: 89HP0604QZBNRGI8
Pkg. Description: VFQFPN 4.00x7.50x0.90 mm 0.50mm Pitch
Pkg. Code: NRG36
Lead Count: 36
Length: 4 mm
Width: 7.5 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 4500
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details