TSE2002GB2A1NCG8 Packaging Info

Active

Title Information
Product Number: TSE2002GB2A1NCG8
Pkg. Description: DFN 2.00x3.00x0.75 mm 0.50mm Pitch
Pkg. Code: NCG8
Lead Count: 8
Length: 2 mm
Width: 3 mm
Thickness: 0.75 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: DFN
Qty. per Reel: 2500
Reel Size: 7
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 4
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details