Skip to main content

Overview

Description

The SSTVF16859B is a DDR 13-bit to 26-bit registered buffer for DDR memory modules, including DDRI (PC1600, PC2100), DDR333 (PC2700), and DDRI-400 (PC3200). The device is recommended for SSTL_2 compatible data registers.

Features

  • Differential clock signals
  • Meets SSTL_2 signal data
  • Supports SSTL_2 class I specifications on outputs
  • Low voltage operation: VDD = 2.3V to 2.7V
  • Available in 64-TSSOP and 56-MLF packages

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 242 KB
End Of Life Notice PDF 536 KB
Product Change Notice PDF 95 KB
Product Change Notice PDF 50 KB
Product Change Notice PDF 361 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: