Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

Not recommended for new designs

Features

Comparison

Applications

Documentation

Type Title Date
Product Change Notice PDF 729 KB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: