Overview
Description
The DAC1617D1G0HN is a high-speed 16-bit dual-channel digital-to-analog converter (DAC) with selectable x2, x4, and x8 interpolating filters optimized for multi-carrier and broadband wireless transmitters at sample rates of up to 1Gsps. Supplied from a 3.3V and a 1.8V source, the DAC1617D1G0HN integrates a differential scalable output current of up to 34mA. The DAC1617D1G0HN is capable of meeting multi-carrier GSM specifications. The serial peripheral interface (SPI) provides full control of the DAC1617D1G0HN. The DAC1617D1G0HN integrates a low voltage differential signaling (LVDS) double data rate (DDR) receiver interface, with an on-chip 100Ω termination.
Features
- 1.8V and 3.3V power supplies
- 1Gsps maximum update rate
- 3-wire or 4-wire mode SPI interface
- Differential scalable output current from 8.1mA to 34mA
- Dual 16-bit resolution
- Embedded complex modulator
- Embedded numerically controlled oscillator (NCO)
- External analog offset control (10-bit auxiliary DACs)
- High-resolution internal digital gain and offset control
- Industrial temperature range
- Interleaved or folded I and Q data input mode
- Internal phase correction
- Inverse (sin x)/x function
- LVDS DDR compatible input interface
- LVDS DDR input clock up to 312.5MHz
- LVDS or LVPECL-compatible DAC clock
- On-chip 1.25V reference
- Power-down mode and Sleep mode
- Selectable x2, x4, and x8 interpolation filters
- Synchronization of multiple DAC devices
- Very-low noise capacitor-free integrated phase-locked loop (PLL)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 848 KB | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: